目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Warning Devices, Acoustic-Electronic WN-E - WN-E AKUST -1...0 AC
Schmalz
Vacuum Components
Switches and System Monitoring
Warning Devices, Acoustic-Electronic WN-E
Warning Devices, Acoustic-Electronic WN-E
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/schalter_und_systemueberwachung/warneinrichtungen/warneinrichtungen_akustisch_elektronisch_wn_e/10_07_05_00012.prj},{NB=SCHMALZ 10.07.05.00012 WN-E AKUST -1...0 AC},{NAME=10_07_05_00012},{INAME=10_07_05_00012},{SHA256=OQlNQOmrd50e4Pq1E309XlHjSxUhSVOpP9n9/7zJYhA=},{NNCUSTOM=WN-E AKUST -1...0 AC},{NTCUSTOM=Warneinrichtung},{NBCUSTOM=WN-E AKUST -1...0 AC},{LINACUSTOM=WN-E AKUST -1...0 AC},{ARTNR=10.07.05.00012},{C114=80},{C127=10.4},{C117=85},{C111=82},{C109=110.5},{C674=200-280V - AC},{C846=Nicht aggressive Gase, trockene, ölfreie Luft},{C2213=-1,00 ... 0,00},{C492=5},{C856=5 mbar},{C844=Fest: ca. 20 mbar},{C860=1},{C532=100},{C449=IP 40/53 (montiert)},{C854=1.2 mbar/°C},{C2220=0 ... 40},{C575=430}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C127
d
[mm]
C117
H
[mm]
C111
L
[mm]
C109
L1
[mm]
C674
Spannung
ⁿ/ₐ
C846
Messmedium
ⁿ/ₐ
C2213
Messbereich
[bar]
C492
Überdrucksicherheit
[bar]
C856
Wiederholgenauigkeit
ⁿ/ₐ
C860
Ansprechzeit
[ms]
C532
Stromaufnahme
[mA]
C449
Protection class
ⁿ/ₐ
C854
Temperatureinfluss
ⁿ/ₐ
C2220
Umgebungstemperatur
[°C]
C575
Weight
[g]
SCHMALZ 10.07.05.00012 WN...
10_07_05_00012
WN-E AKUST -1...0 AC
Warneinrichtung
WN-E AKUST -1...0 AC
WN-E AKUST -1...0 AC
10.07.05.00012
80
10.4
85
82
110.5
200-280V - AC
Nicht aggressive Gase, tr...
-1,00 ... 0,00
5
5 mbar
1
100
IP 40/53 (montiert)
1.2 mbar/°C
0 ... 40
430
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表