目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Ball joints KGL
Schmalz
Vacuum Components
Mounting Elements
Articulated shots
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/befestigungselemente/gelenkige_aufnahmen/kugelgelenke_kgl_asmtab.prj},{NB=SCHMALZ 10.01.03.00110 KGL G1/4-IG G1/4-AG (0)},{NNCUSTOM=KGL G1/4-IG G1/4-AG},{NTCUSTOM=Kugelgelenk},{NBCUSTOM=KGL G1/4-IG G1/4-AG},{LINACUSTOM=KGL G1/4-IG G1/4-AG},{ARTNR=10.01.03.00110},{C173=0},{C124=3.5},{C132=G1/4\"-IG},{C135=G1/4\"-AG},{C117=37.90},{C133=12.0},{C136=10},{C140=19},{C560=1500},{C575=67},{PPATH=parts/kugelgelenke_kgl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
ArtNr
ⁿ/ₐ
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C136
LG2
[mm]
C140
SW1
[mm]
C560
Vertical load
[N]
C575
Weight
[g]
SCHMALZ 10.01.03.00109 KG...
KGL G1/8-IG G1/8-AG A2
Ball joint
KGL G1/8-IG G1/8-AG A2
KGL G1/8-IG G1/8-AG A2
10.01.03.00109
2.0
G1/8"-IG
G1/8"-AG
26.45
8.5
7
14
300
26
SCHMALZ 10.01.03.00110 KG...
KGL G1/4-IG G1/4-AG
Ball joint
KGL G1/4-IG G1/4-AG
KGL G1/4-IG G1/4-AG
10.01.03.00110
3.5
G1/4"-IG
G1/4"-AG
37.90
12.0
10
19
1500
67
SCHMALZ 10.01.03.00111 KG...
KGL G1/2-IG G1/2-AG
Ball joint
KGL G1/2-IG G1/2-AG
KGL G1/2-IG G1/2-AG
10.01.03.00111
4.0
G1/2"-IG
G1/2"-AG
40.40
14.0
12
24
2500
116
SCHMALZ 10.01.03.00137 KG...
KGL G1/4-IG M10x1.25-AG
Ball joint
KGL G1/4-IG M10x1.25-AG
KGL G1/4-IG M10x1.25-AG
10.01.03.00137
3.5
G1/4"-IG
M10x1.25-AG
38.40
12.0
10
19
1500
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表