目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Trim collar 135 - Accessories
Schiedel
Stainless steel system
Accessories
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics_zubehoer/trim_collar_135.prj},{NB=Trim_collar 200/470/-/304/BA/ACCESS(a)(400)(105888)},{MAT=105888},{EAN=4037494144343},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE},{SYS=ACCESS},{SAP=Trim_collar 200/470/-/304/BA/ACCESS},{LODDEST=a},{LODLEVEL=400},{EXT=200},{A=135},{B=54},{D1=200},{D2=470},{ML=304},{SL=BA},{WG=0.45},{SHORT=200/470/-/304/BA/ACCESS},{ZX=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
D2
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Trim_collar 130/400/-/304...
104461
4037494156087
ACCESS
Trim_collar 130/400/-/304...
130
135
54
130
400
304
BA
0.69
Trim_collar 150/420/-/304...
104462
4037494156094
ACCESS
Trim_collar 150/420/-/304...
150
135
54
150
420
304
BA
0.76
Trim_collar 180/450/-/304...
105887
4037494144336
ACCESS
Trim_collar 180/450/-/304...
180
135
54
180
450
304
BA
0.43
Trim_collar 200/470/-/304...
105888
4037494144343
ACCESS
Trim_collar 200/470/-/304...
200
135
54
200
470
304
BA
0.45
Trim_collar 230/500/-/304...
105889
4037494144350
ACCESS
Trim_collar 230/500/-/304...
230
135
54
230
500
304
BA
0.47
Trim_collar 250/520/-/304...
105890
4037494144367
ACCESS
Trim_collar 250/520/-/304...
250
135
54
250
520
304
BA
0.49
Trim_collar 280/550/-/304...
104463
4037494183274
ACCESS
Trim_collar 280/550/-/304...
280
135
54
280
550
304
BA
0.52
Trim_collar 300/570/-/304...
105891
4037494144374
ACCESS
Trim_collar 300/570/-/304...
300
135
54
300
570
304
BA
0.54
Trim_collar 350/620/-/304...
105892
4037494144381
ACCESS
Trim_collar 350/620/-/304...
350
135
54
350
620
304
BA
0.59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表