目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Steel flashing 26°-35° - Accessories
Schiedel
Stainless steel system
Accessories
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics_zubehoer/flashing_steel_26_35.prj},{NB=Steel_Flashing 750/26-35/-/-/BA/ACCESS(a)(400)(120956)},{MAT=120956},{EAN=4051921099112},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,IT},{SYS=ACCESS},{SAP=Flashing_steel 750/26-35/-/-/BA/Access},{LODDEST=a},{LODLEVEL=400},{EXT=750},{A=689},{B=200},{D1=750},{X=1560},{Y=1175},{W1=30},{SL=BA},{WG=12.04},{XX=1560},{XY=1175},{AX=MIN},{MEAS1=MIN},{MEAS2=MIN},{MEAS3=MIN},{SHORT=750/26-35/-/-/BA/ACCESS},{MEAS4=MIN},{MEAS5=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
X
[mm]
Y
[mm]
W1
[°]
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Steel_Flashing 750/26-35/...
120956
4051921099112
ACCESS
Flashing_steel 750/26-35/...
750
689
200
750
1560
1175
30
BA
12.04
Steel_Flashing 800/26-35/...
120957
4051921099129
ACCESS
Flashing_steel 800/26-35/...
800
721
200
800
1625
1230
30
BA
12.98
Steel_Flashing 850/26-35/...
120958
4051921099136
ACCESS
Flashing_steel 850/26-35/...
850
753
200
850
1690
1285
30
BA
13.98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表