目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Lead Flashing 3°-15° - Accessories
Schiedel
Stainless steel system
Accessories
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics_zubehoer/flashing_lead_flashing_3_15.prj},{NB=Lead_Flashing 450/3-15/-/-/BA/ACCESS(a)(400)(101244)},{MAT=101244},{EAN=4037494176320},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,IT},{SYS=ACCESS},{SAP=Lead_flashing 450/3-15/-/-/BA/ACCESS},{LODDEST=a},{LODLEVEL=400},{EXT=450},{A=246},{B=200},{D1=450},{X=1100},{Y=1100},{W1=10},{SL=BA},{WG=19.82},{XX=1100},{XY=1150},{MEAS2=8.633},{SHORT=450/3-15/-/-/BA/ACCESS},{VERS=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
X
[mm]
Y
[mm]
W1
[°]
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Lead_Flashing 200/3-15/-/...
101239
4037494176276
ACCESS
Lead_Flashing 200/3-15/-/...
200
224
200
200
830
830
10
BA
10.83
Lead_Flashing 250/3-15/-/...
101240
4037494176283
ACCESS
Lead_Flashing 250/3-15/-/...
250
228
200
250
880
880
10
BA
13.50
Lead_Flashing 300/3-15/-/...
101241
4037494176290
ACCESS
Lead_Flashing 300/3-15/-/...
300
233
200
300
940
1000
10
BA
14.56
Lead_Flashing 350/3-15/-/...
101242
4037494176306
ACCESS
Lead_Flashing 350/3-15/-/...
350
237
200
350
990
1000
10
BA
15.48
Lead_Flashing 400/3-15/-/...
101243
4037494176313
ACCESS
Lead_flashing 400/3-15/-/...
400
241
200
400
1040
1040
10
BA
18.61
Lead_Flashing 450/3-15/-/...
101244
4037494176320
ACCESS
Lead_flashing 450/3-15/-/...
450
246
200
450
1100
1100
10
BA
19.82
Lead_Flashing 500/3-15/-/...
101370
4037494415955
ACCESS
Lead_flashing 500/3-15/-/...
500
250
200
500
1100
1150
10
BA
20.71
Lead_Flashing 550/3-15/-/...
101371
4037494415962
ACCESS
Lead_flashing 550/3-15/-/...
550
255
200
550
1200
1250
10
BA
23.62
Lead_Flashing 600/3-15/-/...
101372
4037494415979
ACCESS
Lead_flashing 600/3-15/-/...
600
259
200
600
1250
1300
10
BA
25.64
Lead_Flashing 700/3-15/-/...
101374
4037494415993
ACCESS
Lead_flashing 700/3-15/-/...
700
268
200
700
1350
1400
10
BA
29.90
Lead_Flashing 750/3-15/-/...
101375
4037494416006
ACCESS
Flashing 750/3-15/-/-/BA/...
750
330
200
750
1400
1450
10
BA
32.16
Lead_Flashing 800/3-15/-/...
101376
4037494416013
ACCESS
Flashing 800/3-15/-/-/BA/...
800
339
200
800
1450
1500
10
BA
34.50
Lead_Flashing 850/3-15/-/...
122407
4051921469847
ACCESS
Flashing 850/3-15/-/-/BA/...
850
348
200
850
1500
1560
10
BA
36.27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表