目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Pipe 1000mm - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/inner_liners_pipe_1000_50.prj},{NB=Pipe 500/1000/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=105089},{EAN=4037494803639},{SYS=ICS50},{SAP=Pipe 500/1000/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=500},{EXT=600},{A=955},{NL=1000},{ML=316},{SL=BA},{WG=28.69},{SHORT=500/1000/0,6/316/BA/ICS50},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
SAP Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal lenght
[mm]
ML
Material / Liner
ⁿ/ₐ
SL
Surface Liner
ⁿ/ₐ
WG
Weight
[kg]
Pipe 130/1000/0,6/316/BA/...
118681
4037494416969
ICS50
Pipe 130/1000/0,6/316/BA/...
130
230
955
1000
316
BA
9.03
Pipe 150/1000/0,6/316/BA/...
104784
4037494404515
ICS50
Pipe 150/1000/0,6/316/BA/...
150
250
955
1000
316
BA
10.04
Pipe 180/1000/0,6/316/BA/...
104785
4037494404522
ICS50
Pipe 180/1000/0,6/316/BA/...
180
280
955
1000
316
BA
11.55
Pipe 200/1000/0,6/316/BA/...
104786
4037494404539
ICS50
Pipe 200/1000/0,6/316/BA/...
200
300
955
1000
316
BA
12.54
Pipe 250/1000/0,6/316/BA/...
104787
4037494404546
ICS50
Pipe 250/1000/0,6/316/BA/...
250
350
955
1000
316
BA
15.49
Pipe 300/1000/0,6/316/BA/...
104788
4037494803592
ICS50
Pipe 300/1000/0,6/316/BA/...
300
400
955
1000
316
BA
18.02
Pipe 350/1000/0,6/316/BA/...
105086
4037494803608
ICS50
Pipe 350/1000/0,6/316/BA/...
350
450
955
1000
316
BA
20.33
Pipe 400/1000/0,6/316/BA/...
105087
4037494803615
ICS50
Pipe 400/1000/0,6/316/BA/...
400
500
955
1000
316
BA
23.03
Pipe 450/1000/0,6/316/BA/...
105088
4037494803622
ICS50
Pipe 450/1000/0,6/316/BA/...
450
550
955
1000
316
BA
26.12
Pipe 500/1000/0,6/316/BA/...
105089
4037494803639
ICS50
Pipe 500/1000/0,6/316/BA/...
500
600
955
1000
316
BA
28.69
Pipe 600/1000/0,6/316/BA/...
105090
4037494803646
ICS50
Pipe 600/1000/0,6/316/BA/...
600
700
955
1000
316
BA
36.13
Pipe 700/1000/0,6/316/BA/...
105091
4037494803653
ICS50
Pipe 700/1000/0,6/316/BA/...
700
800
955
1000
316
BA
40.83
Pipe 750/1000/0,6/316/BA/...
143442
4051921618429
ICS50
Pipe 750/1000/0,6/316/BA/...
750
850
955
1000
316
BA
32.29
Pipe 800/1000/0,6/316/BA/...
133112
4051921474698
ICS50
Pipe 800/1000/0,6/316/BA/...
800
900
955
1000
316
BA
43.20
Pipe 850/1000/0,6/316/BA/...
143454
4051921618542
ICS50
Pipe 850/1000/0,6/316/BA/...
850
950
955
1000
316
BA
36.60
Pipe 900/1000/0,6/316/BA/...
133113
4051921474704
ICS50
Pipe 900/1000/0,6/316/BA/...
900
1000
955
1000
316
BA
48.27
Pipe 950/1000/0,6/316/BA/...
143466
4051921618665
ICS50
Pipe 950/1000/0,6/316/BA/...
950
1050
955
1000
316
BA
40.90
Pipe 1000/1000/1,0/316/BA...
143588
4051921619884
ICS50
Pipe 1000/1000/1,0/316/BA...
1000
1100
955
1000
316
BA
53.11
Pipe 1100/1000/1,0/316/BA...
143602
4051921620026
ICS50
Pipe 1100/1000/1,0/316/BA...
1100
1200
955
1000
316
BA
58.42
Pipe 1200/1000/1,0/316/BA...
143616
4051921620163
ICS50
Pipe 1200/1000/1,0/316/BA...
1200
1300
955
1000
316
BA
63.73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表