目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Raincap 350-700 - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/chimney_tops_raincap_meidinger.prj},{NB=Raincap_Meidinger 450/-/1,0/304/BA/PPL10(a)(400)(100940)},{MAT=100940},{EAN=4037494166833},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE},{SYS=PPL10},{SAP=Raincap_Meidinger 450/-/1,0/304/BA/PPL10},{LODDEST=a},{LODLEVEL=400},{INT=450},{A=288},{D1=995},{ML=304},{SL=BA},{WG=6.11},{SHORT=450/-/1,0/304/BA/PPL10},{INTX=450.5},{MEAS=443.802}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
A
[mm]
D1
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Raincap_Meidinger 350/-/0...
114414
4037494928981
PPL06
Raincap_Meidinger 350/-/0...
350
235
800
304
BA
2.16
Raincap_Meidinger 350/-/0...
112074
4037494905074
PPL06
Raincap_Meidinger 350/-/0...
350
235
800
304
BA
2.16
Raincap_Meidinger 400/-/1...
100939
4037494166826
PPL10
Raincap_Meidinger 400/-/1...
400
261
900
304
BA
4.92
Raincap_Meidinger 450/-/1...
100940
4037494166833
PPL10
Raincap_Meidinger 450/-/1...
450
288
995
304
BA
6.11
Raincap_Meidinger 450/-/1...
129582
4049723970715
PPL10
Raincap_Meidinger 450/-/1...
450
288
995
304
BA
6.11
Raincap_Meidinger 500/-/1...
100941
4037494166840
PPL10
Raincap_Meidinger 500/-/1...
500
285
995
304
BA
7.37
Raincap_Meidinger 600/-/1...
100942
4037494166864
PPL10
Raincap_Meidinger 600/-/1...
600
283
995
304
BA
7.57
Raincap_Meidinger 700/-/1...
100943
4037494166871
PPL10
Raincap_Meidinger 700/-/1...
700
278
995
304
BA
7.71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表