目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Appliance Connector Plain - IC5K25
Schiedel
Stainless steel system
ICS5000 25 Ø80-Ø600
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ic5k25/adaptor_app_conn_plain.prj},{NB=App.Conn._plain 230/-/0,6/316/BA/IC5k25(a)(400)(114245)},{MAT=114245},{EAN=5035944178824},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU},{SYS=IC5k25},{SAP=App.Conn_plain 230/-/0,6/316/BA/IC5k25},{LODDEST=a},{LODLEVEL=400},{INT=230},{EXT=280},{A=180},{NL=180},{ML=316},{SL=BA},{WG=2.02},{EXTX=231.00},{VERS=1},{EXTY=25.15},{SHORT=230/-/0,6/316/BA/IC5k25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
App.Conn._plain 80/-/0,6/...
110415
4037494901762
IC5k25
App.Conn_plain 80/-/0,6/3...
80
130
180
180
316
BA
0.43
App.Conn._plain 100/-/0,6...
110635
4037494901779
IC5k25
App.Conn_plain 100/-/0,6/...
100
150
180
180
316
BA
0.51
App.Conn._plain 130/-/0,6...
110858
4037494901786
IC5k25
App.Conn_plain 130/-/0,6/...
130
180
180
180
316
BA
0.64
App.Conn._plain 150/-/0,6...
112072
5035944178794
IC5k25
App.Conn_plain 150/-/0,6/...
150
200
180
180
316
BA
1.37
App.Conn._plain 180/-/0,6...
112879
5035944178800
IC5k25
App.Conn_plain 180/-/0,6/...
180
230
180
180
316
BA
1.58
App.Conn._plain 200/-/0,6...
112071
5035944178817
IC5k25
App.Conn_plain 200/-/0,6/...
200
250
180
180
316
BA
1.80
App.Conn._plain 230/-/0,6...
114245
5035944178824
IC5k25
App.Conn_plain 230/-/0,6/...
230
280
180
180
316
BA
2.02
App.Conn._plain 250/-/0,6...
112761
5035944178831
IC5k25
App.Conn_plain 250/-/0,6/...
250
300
180
180
316
BA
2.34
App.Conn._plain 300/-/0,6...
113103
5035944178848
IC5k25
App.Conn_plain 300/-/0,6/...
300
350
180
180
316
BA
2.54
App.Conn._plain 350/-/0,6...
115414
4037494901793
IC5k25
App.Conn_plain 350/-/0,6/...
350
400
180
180
316
BA
2.88
App.Conn._plain 400/-/0,6...
116191
4037494923580
IC5k25
App.Conn_plain 400/-/0,6/...
400
450
180
180
316
BA
3.57
App.Conn._plain 450/-/0,6...
116595
4037494923597
IC5k25
App.Conn_plain 450/-/0,6/...
450
500
180
180
316
BA
4.02
App.Conn._plain 500/-/0,6...
116930
4037494923603
IC5k25
App.Conn_plain 500/-/0,6/...
500
550
180
180
316
BA
4.47
App.Conn._plain 600/-/0,6...
117403
4037494923610
IC5k25
App.Conn._plain 600/-/0,6...
600
650
180
180
316
BA
5.36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表