Single Direction Self-Aligning MM - Cylindrical Thrust
Scheerer Bearing
Cylindrical Roller Thrust
Powered by
CAD模型選擇
{scheererbearings/cyl_roller_thrust/rb_cyl_thrust_single_dir_self_align_in_asmtab.prj},{NB=TR},{PN=TR},{IDI=0.0000},{ODI=0.0000},{HI=0.0000},{ID1I=0.0000},{OD1I=0.0000},{ID2=0.0000},{DYNI=-},{STATICI=-},{WTLBS=-},{PROFILEKEY=TR},{ORSTYLE=1},{IRSTYLE=2},{IR2STYLE=1},{INSTIR=TR-624-IR},{INSTOR=TR-624-OR},{INSTOR2=TR-624-OR2},{INSTCAGE=TR-624-CAGE},{INSTROLLER=TR-624-ROLLER},{PPATH=rb_cyl_thrust_single_dir_self_align_in_asmtpl.prj},{PDFIDI=3.000 in},{PDFID=76.20 mm},{PDFODI=4.968 in},{PDFOD=126.19 mm},{PDFHI=1.312 in},{PDFH=33.32 mm},{PDFID1I=3.060 in},{PDFID1=77.72 mm},{PDFOD1I=4.590 in},{PDFOD1=116.59 mm},{PDFID2I=0.250 in},{PDFID2=6.35 mm},{PDFDYNI=40510 lbf},{PDFDYN=180.2 kN},{PDFSTATICI=114540 lbf},{PDFSTATIC=509.5 kN},{PDFWTLBS=3.4 lbs},{PDFWTKG=1.54 kg}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Instance
ⁿ/ₐ
IDI
Inside Diameter
[Inch]
ODI
Outside Diameter
[Inch]
HI
Width
[Inch]
ID1I
Inside Diameter 1
[Inch]
OD1I
Outside Diameter 1
[Inch]
ID2
Inside Diameter 2
[Inch]
DYNI
Dynamic Load
[lbf]
STATICI
Static Load
[lbf]
WTLBS
Weight
[lbs]
TR
TR
0.0000
0.0000
0.0000
0.0000
0.0000
0.0000
-
-
-
TR-601
TR-601
1.0000
2.2500
1.0620
1.1300
2.0000
1.3100
10550
18760
0.7
TR-602
TR-602
1.0620
2.2500
1.0620
1.1300
2.0000
1.3100
10550
18760
0.7
TR-603
TR-603
1.1250
2.3750
1.0620
1.2500
2.1500
1.4400
12140
25540
0.8
TR-604
TR-604
1.1870
2.3750
1.0620
1.2500
2.1500
1.4400
12140
25540
0.7
TR-605
TR-605
1.2500
2.5000
1.0620
1.3800
2.3100
1.5000
13280
28380
0.8
TR-606
TR-606
1.3120
2.5000
1.0620
1.3800
2.3100
1.6300
13280
28380
0.8
TR-607
TR-607
1.3750
3.0000
1.0620
1.5000
2.7900
1.8100
17470
47800
1.3
TR-608
TR-608
1.4370
3.0000
1.0620
1.5000
2.7900
1.8100
17470
47800
1.3
TR-609
TR-609
1.5000
3.1250
1.0620
1.6300
2.9000
1.8800
18730
52140
1.4
TR-610
TR-610
1.5620
3.1250
1.0620
1.6300
2.9000
1.8800
18730
52140
1.4
TR-611
TR-611
1.6250
3.3750
1.3120
1.7500
3.1500
2.0000
25620
67380
2
TR-612
TR-612
1.6870
3.3750
1.3120
1.7500
3.1500
2.0000
25620
67380
2
TR-613
TR-613
1.7500
3.5000
1.3120
1.8800
3.3000
2.0600
27670
74120
2
TR-614
TR-614
1.8120
3.5000
1.3120
1.8800
3.3000
2.0600
27670
74120
2
TR-615
TR-615
1.8750
3.6250
1.3120
2.0000
3.4100
2.2500
27760
74120
2.2
TR-616
TR-616
1.9370
3.6250
1.3120
2.0000
3.4100
2.2500
27760
74120
2.2
TR-617
TR-617
2.0000
3.7500
1.3120
2.0600
3.5200
2.4800
27870
74120
2.3
TR-618
TR-618
2.1250
3.8750
1.3120
2.1900
3.6500
2.5000
28740
80850
2.3
TR-619
TR-619
2.2500
4.0000
1.3120
2.3100
3.7500
2.6900
32030
87590
2.5
TR-620
TR-620
2.3750
4.1250
1.3120
2.4400
3.9000
2.8800
32250
87590
2.6
TR-621
TR-621
2.5000
4.2500
1.3120
2.5600
4.0000
2.8800
34180
94330
2.7
TR-622
TR-622
2.6250
4.5300
1.3120
2.6900
4.2200
3.1300
36150
101070
3
TR-623
TR-623
2.7500
4.6550
1.3120
2.8100
4.3400
3.3100
38350
107800
3.2
TR-624
TR-624
3.0000
4.9680
1.3120
3.0600
4.5900
3.5000
40510
114540
3.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表