Standard INCH - Single Row
Scheerer Bearing
Angular Contact Ball
single_row
Powered by
CAD模型選擇
{scheererbearings/ang_contact_ball/single_row/bb_ang_contact_single_row_std_in_asmtab.prj},{NB=BA},{PRJ=-},{PN=BA},{IDI=0.0000},{ODI=0.0000},{BI=0.0000},{WTLBS=-},{ROM=0.0000},{RIM=0.0000},{RACEINMOD=bb_single_row_in_race_inner},{RACEININST=XLBA-2 1/2},{RACEOUTMOD=bb_single_row_in_race_outer},{RACEOUTINST=XLBA-2 1/2},{CAGEMOD=bb_single_row_in_cage},{CAGEINST=XLBA-2 1/2},{BALLMOD=bb_single_row_in_ball},{BALLINST=XLBA-2 1/2},{PPATH=../../deep_groove_radial/single_row/bb_deep_groove_single_row_std_in_asmtpl.prj},{PDFIDI=2.500 in},{PDFID=63.50 mm},{PDFODI=3.875 in},{PDFOD=98.43 mm},{PDFBI=0.688 in},{PDFB=17.48 mm},{PDFWTLBS=1.2 lbs},{PDFWTKG=0.54 kg},{CALLOUTYN=N}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
IDI
Inside Diameter
[Inch]
ODI
Outside Diameter
[Inch]
BI
Width
[Inch]
WTLBS
Weight
[lbs]
BA
BA
0.0000
0.0000
0.0000
-
XLBA-2 1/2
XLBA-2 1/2
2.5000
3.8750
0.6880
1.20
LBA-2 1/2
LBA-2 1/2
2.5000
5.0000
0.9375
3.20
XLBA-2 5/8
XLBA-2 5/8
2.6250
4.1250
0.6880
1.75
LBA-2 3/4
LBA-2 3/4
2.7500
5.2500
0.9375
3.40
XLBA-2 7/8
XLBA-2 7/8
2.8750
4.5000
0.7500
2.00
XLBA-2 3/4
XLBA-2 3/4
2.8750
4.5000
0.7500
1.25
LBA-3
LBA-3
3.0000
5.7500
1.0625
4.70
MBA-3
MBA-3
3.0000
7.0000
1.5620
12.00
XLBA-3 1/8
XLBA-3 1/8
3.1250
4.7500
0.7500
1.75
XLBA-3 1/4
XLBA-3 1/4
3.2500
4.7500
0.7500
-
LBA-3 1/4
LBA-3 1/4
3.2500
6.0000
1.0625
5.00
MBA-3 1/4
MBA-3 1/4
3.2500
7.5000
1.5620
14.00
XLBA-3 3/8
XLBA-3 3/8
3.3750
5.0000
0.7500
1.85
MBA-3 3/8
MBA-3 3/8
3.3750
7.5000
1.5620
13.50
XLBA-3 1/2
XLBA-3 1/2
3.5000
5.0000
0.7500
2.00
LBA-3 1/2
LBA-3 1/2
3.5000
6.5000
1.1250
6.20
MBA-3 1/2
MBA-3 1/2
3.5000
8.1250
1.7500
17.50
XLBA-3 3/4
XLBA-3 3/4
3.7500
4.7500
0.7500
2.00
LBA-3 3/4
LBA-3 3/4
3.7500
6.7500
1.1250
6.75
MBA-3 3/4
MBA-3 3/4
3.7500
8.2500
1.7500
17.40
XLBA-3 7/8
XLBA-3 7/8
3.8750
5.6250
0.8750
2.75
XLBA-4
XLBA-4
4.0000
5.6250
0.8750
3.00
LBA-4
LBA-4
4.0000
7.2500
1.2500
8.85
MBA-4
MBA-4
4.0000
8.5000
1.7500
18.00
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表