您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Ring magnet, hard ferrite, anisotropic - Magnetisiert über Maß H (axial), Einsatztemperatur von – 40 °C bis + 250 °C
Schallenkammer
Magnete
Ferrit-Magnets
Powered by
CAD模型選擇
{schallenkammer/magnete/rohmagnete_aus_ferrit/32003_ringmagnete_fe.prj},{NB=32792},{ARTNR=32792},{DESL=Ringmagnet, Ferrit, anisotrop Ø 60±1,5 x Ø 24±0,6 x 9±0,1 mm axial magnetisiert},{D=60.0},{H=9.0},{SD=24.0},{EP=25.5 - 29},{R=370-390},{KHCB=210 - 220},{KHCJ=220 - 230},{SG=4.9},{PD=anisotrop},{MAT=Ferrit HF 26/22},{MU=H},{MAG=axial},{F=470},{TEMP=250},{PI=1},{G=0.10469},{CTN=8505 1910},{VER=1},{LINK=Webpage},{PDF=Download}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
DESL
Description Long
ⁿ/ₐ
D
Diameter D
[mm]
H
Height H
[mm]
SD
Diameter d
[mm]
EP
Energy product BxHmax
[KJ/m^3]
R
Remanence B
[mT]
KHCB
Coerzivity HcB
[kA/m]
KHCJ
Coerzivity HcB
[kA/m]
PD
Preferred direction
ⁿ/ₐ
MAT
Magnetic material
ⁿ/ₐ
MU
Magnetized over
ⁿ/ₐ
MAG
Magnetization
ⁿ/ₐ
TEMP
Operating temp. max °C
ⁿ/ₐ
PI
Piece per pack
ⁿ/ₐ
G
Weight G
[kg]
CTN
Customs tariff number
ⁿ/ₐ
32662
32662
Ring magnet, Ferrite, ani...
8.0
2.8
5.3
27 - 30
380 - 390
223 - 235
230 - 245
anisotrop
Ferrit Y30BH
H
axial
250
1
0.00039
8505 1910
32663
32663
Ring magnet, Ferrite, ani...
8.0
3.0
4.0
24.5 - 25.5
350 - 370
210 - 245
220 - 255
anisotrop
Ferrit SKM7
H
axial
250
1
0.00055
8505 1910
32682
32682
Ring magnet, Ferrite, ani...
15.0
3.0
6.2
27 - 32
380 - 400
230 - 278
235 - 290
anisotrop
Ferrit Y10T
H
axial
250
1
0.00215
8505 1910
3268201
3268201
Ring magnet, Ferrite HF 8...
15.0
3.0
10.0
8 - 8.5
215 - 220
135 - 140
220 - 230
anisotrop
Ferrit HF8/22
H
axial
250
1
0.00144
8505 1910
32687
32687
Ring magnet, Ferrite, ani...
19.0
10.0
6.5
24 - 25.5
350 - 370
155 - 175
160 - 180
anisotrop
Ferrit SKM3
H
axial
250
1
0.01226
8505 1910
32697
32697
Ring magnet, Ferrite Y30B...
27.0
3.0
17.0
24.5 - 25.5
350 - 370
210 - 245
220 - 255
anisotrop
Ferrit SKM7
H
axial
250
1
0.00508
8505 1910
32699
32699
Ring magnet, Ferrite, ani...
29.0
5.0
10.0
24 - 25.5
350 - 370
155 - 175
160 - 180
anisotrop
Ferrit SKM3
H
axial
250
1
0.01425
8505 1910
32712
32712
Ring magnet, Ferrite-Y30B...
30.0
5.0
16.0
24 - 25.5
350 - 370
155 - 175
160 - 180
anisotrop
Ferrit SKM3
H
axial
250
1
0.01239
8505 1910
32730
32730
Ring magnet, Ferrite, ani...
36.0
6.0
18.0
24 - 25.5
350 - 370
155 - 175
160 - 180
anisotrop
Ferrit SKM3
H
axial
250
1
0.02243
8505 1910
32734
32734
Ring magnet, Ferrite, ani...
36.0
8.0
18.0
24 - 25.5
350 - 370
155 - 175
160 - 180
anisotrop
Ferrit SKM3
H
axial
250
1
0.02991
8505 1910
32765
32765
Ring magnet, Ferrite, ani...
45.0
9.0
22.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
0.05335
8505 1910
32791
32791
Ring magnet, Ferrite-Y30B...
60.0
8.0
24.0
27 - 30
380 - 390
223 - 235
230 - 245
anisotrop
Ferrit Y30BH
H
axial
250
1
0.09305
8505 1910
32792
32792
Ring magnet, Ferrite, ani...
60.0
9.0
24.0
25.5 - 29
370-390
210 - 220
220 - 230
anisotrop
Ferrit HF 26/22
H
axial
250
1
0.10469
8505 1910
32804
32804
Ring magnet, Ferrite, ani...
60.0
10.0
32.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
0.09909
8505 1910
32805
32805
Ring magnet, Ferrite, ani...
60.0
12.0
32.0
27 - 30
380 - 390
223 - 235
230 - 245
anisotrop
Ferrit Y30BH
H
axial
250
1
0.11890
8505 1910
32810
32810
Ring magnet, Ferrite, ani...
72.0
10.0
32.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
0.16001
8505 1910
32814
32814
Ring magnet, Ferrite, ani...
72.0
15.0
32.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
0.24002
8505 1910
32817
32817
Ring magnet, Ferrite, ani...
80.0
15.0
40.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
0.27695
8505 1910
32832
32832
Ring magnet, Ferrite, ani...
90.0
17.0
36.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
0.44492
8505 1910
32840
32840
Ringmagnet, Ferrit, aniso...
100.0
17.0
57.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
0.44884
8505 1910
32850
32850
Ring magnet, Ferrite, ani...
100.0
20.0
70.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
0.39234
8505 1910
32864
32864
Ring magnet, Ferrite-Y30B...
104.0
6.5
71.0
27 - 30
380 - 390
223 - 235
230 - 245
anisotrop
Ferrit Y30BH
H
axial
250
1
0.14439
8505 1910
32870
32870
Ring magnet, Ferrite, ani...
115.0
12.0
43.0
27 - 30
380 - 390
223 - 235
230 - 245
anisotrop
Ferrit Y30BH
H
axial
250
1
0.52509
8505 1910
32882
32882
Ring magnet, Ferrite, ani...
121.0
20.0
57.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
0.87639
8505 1910
32884
32884
Ring magnet, Ferrite, ani...
134.0
20.0
57.0
28 - 29.5
390 - 400
145 - 160
150 - 165
anisotrop
Ferrit SKM5
H
axial
250
1
1.13141
8505 1910
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表