SPC/3 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spc_3.prj},{NB=CT03753},{MAT=Cast iron},{CODE=CT03753},{TYPE=SPC375-03},{GR=3},{P=375},{O=385},{FORM=7},{BUSH=3535},{DMAX=90},{E=25},{F=85},{J=319},{K=2},{L=89},{M=2},{N=175},{EX=25},{JX=319},{KX=2.000},{MX=2.0},{NX=175}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
CT02003
Cast iron
CT02003
SPC200-03
3
200
210
3
2517
60
-
85
144
20
45
20
-
CT02123
Cast iron
CT02123
SPC212-03
3
212
222
3
3020
75
-
85
156
17
51
17
-
CT02243
Cast iron
CT02243
SPC224-03
3
224
234
3
3020
75
-
85
168
17
51
17
-
CT02363
Cast iron
CT02363
SPC236-03
3
236
246
3
3020
75
-
85
180
17
51
17
-
CT02503
Cast iron
CT02503
SPC250-03
3
250
260
3
3020
75
-
85
194
17
51
17
-
CT02653
Cast iron
CT02653
SPC265-03
3
265
275
1
3535
90
-
85
209
-
89
4
175
CT02803
Cast iron
CT02803
SPC280-03
3
280
290
1
3535
90
-
85
224
-
89
4
175
CT03003
Cast iron
CT03003
SPC300-03
3
300
310
7
3535
90
20
85
244
2
89
2
175
CT03153
Cast iron
CT03153
SPC315-03
3
315
325
7
3535
90
20
85
259
2
89
2
175
CT03353
Cast iron
CT03353
SPC335-03
3
335
345
7
3535
90
20
85
279
2
89
2
175
CT03553
Cast iron
CT03553
SPC355-03
3
355
365
7
3535
90
20
85
299
2
89
2
175
CT03753
Cast iron
CT03753
SPC375-03
3
375
385
7
3535
90
25
85
319
2
89
2
175
CT04003
Cast iron
CT04003
SPC400-03
3
400
410
7
3535
90
17
85
344
2
89
2
175
CT04253
Cast iron
CT04253
SPC425-03
3
425
435
7
3535
90
17
85
369
2
89
2
175
CT04503
Cast iron
CT04503
SPC450-03
3
450
460
4
3535
90
-
85
394
2
89
2
175
CT04753
Cast iron
CT04753
SPC475-03
3
475
485
4
3535
90
-
85
419
2
89
2
175
CT05003
Cast iron
CT05003
SPC500-03
3
500
510
4
3535
90
-
85
444
2
89
2
175
CT05303
Cast iron
CT05303
SPC530-03
3
530
540
4
3535
90
-
85
474
2
89
2
175
CT05603
Cast iron
CT05603
SPC560-03
3
560
570
4
3535
90
-
85
504
2
89
2
175
CT06303
Cast iron
CT06303
SPC630-03
3
630
640
4
4040
100
-
85
574
8.5
102
8.5
210
CT07103
Cast iron
CT07103
SPC710-03
3
710
720
4
4545
110
-
85
652
14.5
114
14.5
242
CT08003
Cast iron
CT08003
SPC800-03
3
800
810
4
4545
110
-
85
737
14.5
114
14.5
242
CT10003
Cast iron
CT10003
SPC1000-03
3
1000
1010
4
5050
125
-
85
937
21
127
21
267
CT12503
Cast iron
CT12503
SPC1250-03
3
1250
1260
4
5050
125
-
85
1187
21
127
21
267
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表