SPB/10 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spb_10.prj},{NB=BT0355X},{MAT=Steel},{CODE=BT0355X},{TYPE=SPB355-10},{GR=10},{P=355},{O=362},{FORM=6},{BUSH=4040},{DMAX=100},{E=30},{F=196},{J=312},{K=47},{L=102},{M=47},{N=210},{EX=30},{JX=312.000},{KX=47.000},{MX=47.0},{NX=210}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
BT0200X
Steel
BT0200X
SPB200-10
10
200
207
3
3535
90
-
196
157
53.5
89
53.5
-
BT0224X
Steel
BT0224X
SPB224-10
10
224
231
3
3535
90
-
196
181
53.5
89
53.5
-
BT0236X
Steel
BT0236X
SPB236-10
10
236
243
3
3535
90
-
196
193
53.5
89
53.5
-
BT0250X
Steel
BT0250X
SPB250-10
10
250
257
3
3535
90
-
196
207
53.5
89
53.5
-
BT0280X
Steel
BT0280X
SPB280-10
10
280
287
6
3535
90
30
196
237
53.5
89
53.5
175
BT0315X
Steel
BT0315X
SPB315-10
10
315
322
6
3535
90
30
196
272
53.5
89
53.5
175
BT0335X
Steel
BT0335X
SPB335-10
10
335
342
6
4040
100
30
196
292
47
102
47
210
BT0355X
Steel
BT0355X
SPB355-10
10
355
362
6
4040
100
30
196
312
47
102
47
210
BT0400X
Steel
BT0400X
SPB400-10
10
400
407
6
4040
100
30
196
357
47
102
47
210
BT0450X
Steel
BT0450X
SPB450-10
10
450
457
5
4545
110
-
196
407
41
114
41
242
BT0500X
Steel
BT0500X
SPB500-10
10
500
507
5
4545
110
-
196
457
41
114
41
242
BT0560X
Steel
BT0560X
SPB560-10
10
560
567
5
4545
110
-
196
517
41
114
41
242
BT0630X
Steel
BT0630X
SPB630-10
10
630
637
5
4545
110
-
196
587
41
114
41
242
BT0710X
Steel
BT0710X
SPB710-10
10
710
717
5
4545
110
-
196
664
41
114
41
242
BT0800X
Steel
BT0800X
SPB800-10
10
800
807
5
4545
110
-
196
754
41
114
41
242
BT0900X
Steel
BT0900X
SPB900-10
10
900
907
5
5050
125
-
196
854
34.5
127
34.5
267
BT1000X
Steel
BT1000X
SPB1000-10
10
1000
1007
5
5050
125
-
196
954
34.5
127
34.5
267
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表