SPA/2 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spa_2.prj},{NB=AT01502},{MAT=Cast iron},{CODE=AT01502},{TYPE=SPA150-02},{GR=2},{P=150},{O=156},{FORM=8},{BUSH=2012},{DMAX=50},{E=-},{F=35},{J=116},{K=3},{L=32},{M=-},{N=-},{EX=0},{JX=116.000},{KX=3.000},{MX=0.0},{NX=0},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
AT00632
Steel
AT00632
SPA63-02
2
63
68
8
1008
28
-
35
32.5
13
22
-
-
AT00672
Cast iron
AT00672
SPA67-02
2
67
72
8
1108
28
-
35
37
13
22
-
-
AT00712
Cast iron
AT00712
SPA71-02
2
71
76
8
1108
28
-
35
40
13
22
-
-
AT00752
Cast iron
AT00752
SPA75-02
2
75
80
8
1108
28
-
35
44
13
22
-
-
AT00802
Cast iron
AT00802
SPA80-02
2
80
86
8
1210
32
-
35
50
10
25
-
-
AT00852
Cast iron
AT00852
SPA85-02
2
85
90
8
1210
32
-
35
55
10
25
-
-
AT00902
Cast iron
AT00902
SPA90-02
2
90
96
8
1610
42
-
35
59
10
25
-
-
AT00952
Cast iron
AT00952
SPA95-02
2
95
100
8
1610
42
-
35
63
10
25
-
-
AT01002
Cast iron
AT01002
SPA100-02
2
100
106
8
1610
42
-
35
66
10
25
-
-
AT01062
Cast iron
AT01062
SPA106-02
2
106
112
8
1610
42
-
35
72
10
25
-
-
AT01122
Cast iron
AT01122
SPA112-02
2
112
118
8
1610
42
-
35
78
10
25
-
-
AT01182
Cast iron
AT01182
SPA118-02
2
118
124
8
1610
42
-
35
84
10
25
-
-
AT01252
Cast iron
AT01252
SPA125-02
2
125
130
8
1610
42
-
35
91
10
25
-
-
AT01322
Cast iron
AT01322
SPA132-02
2
132
138
8
2012
50
-
35
98
3
32
-
-
AT01402
Cast iron
AT01402
SPA140-02
2
140
146
8
2012
50
-
35
106
3
32
-
-
AT01502
Cast iron
AT01502
SPA150-02
2
150
156
8
2012
50
-
35
116
3
32
-
-
AT01602
Cast iron
AT01602
SPA160-02
2
160
166
8
2012
50
-
35
125
3
32
-
-
AT01702
Cast iron
AT01702
SPA170-02
2
170
176
8
2012
50
-
35
135
3
32
-
-
AT01802
Cast iron
AT01802
SPA180-02
2
180
186
6
2012
50
10
35
146
1.5
32
1.5
108
AT01902
Cast iron
AT01902
SPA190-02
2
190
196
6
2012
50
10
35
156
1.5
32
1.5
108
AT02002
Cast iron
AT02002
SPA200-02
2
200
206
7
2517
60
10
35
165
5
45
5
123
AT02122
Cast iron
AT02122
SPA212-02
2
212
218
7
2517
60
18
35
177
5
45
5
123
AT02242
Cast iron
AT02242
SPA224-02
2
224
230
7
2517
60
18
35
189
-
45
10
124
AT02362
Cast iron
AT02362
SPA236-02
2
236
242
7
2517
60
12
35
202
-
45
10
124
AT02502
Cast iron
AT02502
SPA250-02
2
250
256
7
2517
60
12
35
215
5
45
5
124
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表