Timing belt pulleys HTD profile - HTD 3M-06
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtd/htd_3m-06.prj},{NB=03M0624},{MAT=Alluminio},{FL=Con flangia},{CODE2=243M06},{CODE=03M0624},{TP=6F},{CODF=FL518},{Z=24},{DP=22.92},{DE=22.16},{DF=25.00},{DM=13.0},{F=9.8},{L=17.5},{FS=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FL
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Our code
ⁿ/ₐ
TP
Type
ⁿ/ₐ
CODF
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
ⁿ/ₐ
DE
De
ⁿ/ₐ
DF
Df
ⁿ/ₐ
DM
Dm
ⁿ/ₐ
F
ⁿ/ₐ
L
ⁿ/ₐ
FS
Stock bore
ⁿ/ₐ
03M0610
Aluminium
With flanges
103M06
03M0610
1F
FL501
10
9.55
8.79
13.00
6.0
7.2
14.5
4
03M0612
Aluminium
With flanges
123M06
03M0612
1F
FL502
12
11.46
10.70
15.00
8.0
7.2
14.5
4
03M0614
Aluminium
With flanges
143M06
03M0614
1F
FL503
14
13.37
12.61
16.00
9.5
7.2
14.5
4
03M0615
Aluminium
With flanges
153M06
03M0615
1F
FL516
15
14.32
13.56
17.50
10.5
7.2
14.5
4
03M0616
Aluminium
With flanges
163M06
03M0616
6F
FL504
16
15.28
14.52
17.50
10.0
9.8
17.5
4
03M0618
Aluminium
With flanges
183M06
03M0618
6F
FL505
18
17.19
16.43
20.00
11.0
9.8
17.5
6
03M0620
Aluminium
With flanges
203M06
03M0620
6F
FL517
20
19.10
18.34
23.00
13.0
9.8
17.5
6
03M0621
Aluminium
With flanges
213M06
03M0621
6F
FL518
21
20.05
19.29
25.00
13.0
9.8
17.5
6
03M0622
Aluminium
With flanges
223M06
03M0622
6F
FL518
22
21.01
20.25
25.00
13.0
9.8
17.5
6
03M0624
Aluminium
With flanges
243M06
03M0624
6F
FL518
24
22.92
22.16
25.00
13.0
9.8
17.5
6
03M0626
Aluminium
With flanges
263M06
03M0626
6F
FL508
26
24.83
24.07
28.00
16.0
9.8
17.5
6
03M0628
Aluminium
With flanges
283M06
03M0628
6F
FL509
28
26.74
25.98
32.00
18.0
9.8
17.5
6
03M0630
Aluminium
With flanges
303M06
03M0630
6F
FL509
30
28.65
27.89
32.00
20.0
9.8
17.5
6
03M0632
Aluminium
With flanges
323M06
03M0632
6F
FL510
32
30.56
29.80
36.00
22.0
9.8
17.5
6
03M0636
Aluminium
With flanges
363M06
03M0636
6F
FL519
36
34.38
33.62
39.00
26.0
10.3
18.0
6
03M0640
Aluminium
With flanges
403M06
03M0640
6F
FL513
40
38.20
37.44
42.00
28.0
10.3
18.0
6
03M0644
Aluminium
With flanges
443M06
03M0644
6F
FL520
44
42.02
41.26
48.00
33.0
10.3
18.0
6
03M0648
Aluminium
Without flanges
483M06
03M0648
6
-
48
45.84
45.08
0.00
33.0
10.3
18.6
8
03M0660
Aluminium
Without flanges
603M06
03M0660
6
-
60
57.30
56.54
0.00
33.0
10.3
18.6
8
03M0672
Aluminium
Without flanges
723M06
03M0672
6
-
72
68.75
67.99
0.00
33.0
10.3
18.6
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HTD M-15 - Timing belt pulleys HTD profile
Sati
12.04.2023
Timing belt pulleys HTD 3M 09 for belt width 9 mm
Haberkorn
19.07.2021
22004 - Toothed pulley profile HTD 3M
norelem
26.06.2024
HTD M-09 - Timing belt pulleys HTD profile
Sati
12.04.2023
HTD3M - Clamping High Torque Timing Pulleys
HEFA
14.06.2024
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
HTD3M
HEFA
14.06.2024
Pulleys - Pulleys
Walther Flender
09.10.2023
22002 - Toothed belt pulleys, T profile
norelem
26.06.2024
HTD 5M-15 - Timing belt pulleys HTD profile
Sati
12.04.2023
T 5 - Timing belt pulleys metric pitch
Sati
12.04.2023
HTD3M-09 - Toothed pulley - Aluminium - 3mm Pitch - Belt width 9mm
HPC
17.02.2022
HTD 3M - HTD Standard toothed bars
Sati
11.11.2022
Timing belt pulleys HTD 3M 15 for belt width 15 mm
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表