KLQX - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/klqx_asmtab.prj},{NB=KLQX010},{CODE=KLQX010},{DD=10.00},{D=17},{SW=18},{H=22},{H1=18},{NV1=M15x1},{TV1=19},{N1=1},{NV2=M15x1},{N2=1},{MT=18},{NV11=4.0},{NV111=20},{PPATH=klqx/klqx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
SW
Sw
[mm]
H
[mm]
H1
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLQX004
KLQX004
4.00
8
8
15
12
M6x0.5
4
1
M6x0.5
1
3
2.5
12
KLQX005
KLQX005
5.00
10
10
15
12
M8x0,5
5
1
M8x0,5
1
4
2.5
12
KLQX006
KLQX006
6.00
10
10
15
12
M8x0,5
8
1
M8x0,5
1
7
2.5
12
KLQX635
KLQX635
6.35
10
10
15
12
M8x0,5
8
1
M8x0,5
1
7
3.0
16
KLQX007
KLQX007
7.00
12
12
15
12
M10x0,75
9
1
M10x0,75
1
8
3.0
16
KLQX008
KLQX008
8.00
14
16
22
19
M12x1
15
1
M12x1
1
14
4.0
16
KLQX009
KLQX009
9.00
14
16
22
19
M12x1
15
1
M12x1
1
14
4.0
20
KLQX953
KLQX953
9.53
14
16
22
19
M12x1
15
1
M12x1
1
14
4.0
20
KLQX010
KLQX010
10.00
17
18
22
18
M15x1
19
1
M15x1
1
18
4.0
20
KLQX011
KLQX011
11.00
17
18
22
18
M15x1
19
1
M15x1
1
18
5.0
30
KLQX012
KLQX012
12.00
17
18
22
18
M15x1
19
1
M15x1
1
18
5.0
20
KLQX014
KLQX014
14.00
20
20
28
23
M17x1
25
1
M17x1
1
24
6.0
24
KLQX015
KLQX015
15.00
20
20
28
23
M17x1
25
1
M17x1
1
24
6.0
24
KLQX158
KLQX158
15.88
23
26
28
23
M20x1
27
1
M20x1
1
26
6.0
24
KLQX016
KLQX016
16.00
23
26
28
23
M20x1
27
1
M20x1
1
26
6.0
24
KLQX017
KLQX017
17.00
23
26
28
23
M20x1
27
1
M20x1
1
26
6.0
24
KLQX019
KLQX019
19.00
25
27
28
23
M22x1
30
1
M22x1
1
29
6.0
28
KLQX020
KLQX020
20.00
28
30
28
23
M25x1
32
1
M25x1
1
31
6.0
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表