KLFC - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/calettatori_klfc_asmtab.prj},{NB=KLFC024},{CODE=KLFC024},{DD=24},{D=35},{D1=45},{D2=48},{H=18},{H1=6},{NV=M30 x 1,5},{TV=220},{MT=139},{TA=12},{PA=218},{PM=150},{NV11=30},{NV111=1.5},{PPATH=klfc/calettatori_klfc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
H
[mm]
H1
[mm]
NV
Screw type DIN 912 12,9
ⁿ/ₐ
TV
Torque
[Nm]
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLFC014
KLFC014
14
25
32
34
17
6
M20 x 1
95
52
7
241
135
20
1.0
KLFC015
KLFC015
15
25
32
34
17
6
M20 x 1
95
56
7
225
135
20
1.0
KLFC016
KLFC016
16
25
32
34
17
6
M20 x 1
95
60
7
211
135
20
1.0
KLFC018
KLFC018
18
30
38
41
18
6
M25 x 1,5
160
91
10
256
154
25
1.5
KLFC019
KLFC019
19
30
38
41
18
6
M25 x 1,5
160
96
10
242
154
25
1.5
KLFC020
KLFC020
20
30
38
41
18
6
M25 x 1,5
160
102
10
230
154
25
1.5
KLFC024
KLFC024
24
35
45
48
18
6
M30 x 1,5
220
139
12
218
150
30
1.5
KLFC025
KLFC025
25
35
45
48
18
6
M30 x 1,5
220
144
12
210
150
30
1.5
KLFC028
KLFC028
28
40
52
55
18
6
M35 x 1,5
340
215
15
248
174
35
1.5
KLFC030
KLFC030
30
40
52
55
20
8
M35 x 1,5
340
230
15
188
141
35
1.5
KLFC032
KLFC032
32
45
58
61
22
8
M40 x 1,5
480
315
19
199
155
40
1.5
KLFC035
KLFC035
35
45
58
61
22
8
M40 x 1,5
480
331
19
199
155
40
1.5
KLFC038
KLFC038
38
50
65
67
25
10
M45 x 1,5
680
470
24
170
141
45
1.5
KLFC040
KLFC040
40
50
65
67
25
10
M45 x 1,5
680
477
24
176
141
45
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表