KLEE - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/calettatori_klee_asmtab.prj},{NB=KLEE080},{CODE=KLEE080},{DD=80},{D=120},{H=88},{H1=78},{H2=70},{NV1=M10x60},{TV1=83},{N1=11},{NV2=M10x60},{N2=4},{MT=13768},{TA=344},{PA=227},{PM=121},{NV11=10},{NV111=60},{NV1111=1.500},{PPATH=klee/calettatori_klee_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
NV1111
pitch
ⁿ/ₐ
KLEE025
KLEE025
25
55
46
40
32
M6x35
17
6
M6x35
3
799
64
314
107
6
35
0.000
KLEE028
KLEE028
28
55
46
40
32
M6x35
17
6
M6x35
3
895
64
281
107
6
35
1.500
KLEE030
KLEE030
30
55
46
40
32
M6x35
17
6
M6x35
3
959
64
262
107
6
35
1.500
KLEE035
KLEE035
35
60
60
54
44
M6x45
17
7
M6x45
3
1306
75
185
83
6
45
1.500
KLEE038
KLEE038
38
75
62
54
44
M8x50
41
7
M8x50
3
2567
135
308
121
8
50
1.500
KLEE040
KLEE040
40
75
62
54
44
M8x50
41
7
M8x50
3
2702
135
293
121
8
50
1.500
KLEE042
KLEE042
42
75
62
54
44
M8x50
41
7
M8x50
3
2837
135
279
121
8
50
1.500
KLEE045
KLEE045
45
75
62
54
44
M8x50
41
7
M8x50
3
3040
135
260
121
8
50
1.500
KLEE048
KLEE048
48
80
72
64
56
M8x55
41
8
M8x55
4
3707
154
216
102
8
55
1.500
KLEE050
KLEE050
50
80
72
64
56
M8x55
41
8
M8x55
4
3861
154
207
102
8
55
1.500
KLEE055
KLEE055
55
85
72
64
56
M8x55
41
9
M8x55
4
4779
174
212
108
8
55
1.500
KLEE060
KLEE060
60
90
72
64
56
M8x55
41
10
M8x55
4
5793
193
216
113
8
55
1.500
KLEE065
KLEE065
65
95
72
64
56
M8x55
41
10
M8x55
4
6276
193
199
107
8
55
1.500
KLEE070
KLEE070
70
110
88
78
70
M10x60
83
10
M10x60
4
10951
313
235
120
10
60
1.500
KLEE075
KLEE075
75
115
88
78
70
M10x60
83
10
M10x60
4
11733
313
220
115
10
60
1.500
KLEE080
KLEE080
80
120
88
78
70
M10x60
83
11
M10x60
4
13768
344
227
121
10
60
1.500
KLEE085
KLEE085
85
125
88
78
70
M10x60
83
12
M10x60
5
15959
376
233
127
10
60
1.500
KLEE090
KLEE090
90
130
88
78
70
M10x60
83
12
M10x60
5
16898
376
220
122
10
60
1.500
KLEE095
KLEE095
95
135
88
78
70
M10x60
83
12
M10x60
5
17837
376
208
117
10
60
1.500
KLEE100
KLEE100
100
145
112
100
90
M12x80
145
11
M12x80
4
25029
501
211
113
12
80
1.500
KLEE110
KLEE110
110
155
112
100
90
M12x80
145
12
M12x80
5
30039
546
209
115
12
80
1.500
KLEE120
KLEE120
120
165
112
100
90
M12x80
145
14
M12x80
6
38226
637
224
127
12
80
1.500
KLEE130
KLEE130
130
180
130
116
104
M14x90
230
12
M14x90
5
48270
743
201
117
14
90
1.500
KLEE140
KLEE140
140
190
130
116
104
M14x90
230
14
M14x90
7
60654
866
217
129
14
90
1.500
KLEE150
KLEE150
150
200
130
116
104
M14x90
230
15
M14x90
7
69628
928
217
132
14
90
1.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表