KLDB - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/calettatori_kldb_asmtab.prj},{NB=KLDB055},{CODE=KLDB055},{DD=55},{D=85},{D1=91},{H=55},{H1=47},{H2=30},{H3=36},{NV1=M8x30},{TV1=41},{N1=8},{NV2=M8x30},{N2=4},{MT=2124},{TA=77},{PA=138},{PM=89},{NV11=8},{NV111=30},{PPATH=kldb/calettatori_kldb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
D1
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLDB019
KLDB019
19
47
53
45
39
26
31
M6x20
17
4
M6x20
2
202
21
127
51
6
25
KLDB020
KLDB020
20
47
53
45
39
26
31
M6x20
17
4
M6x20
2
213
21
121
51
6
25
KLDB022
KLDB022
22
47
53
45
39
26
31
M6x20
17
4
M6x20
2
234
21
110
51
6
25
KLDB024
KLDB024
24
50
56
45
39
26
31
M6x20
17
6
M6x20
3
384
32
151
73
6
25
KLDB025
KLDB025
25
50
56
45
39
26
31
M6x20
17
6
M6x20
3
400
32
145
73
6
25
KLDB028
KLDB028
28
55
61
45
39
26
31
M6x20
17
6
M6x20
3
448
32
129
66
6
25
KLDB030
KLDB030
30
55
61
45
39
26
31
M6x20
17
6
M6x20
3
480
32
121
66
6
25
KLDB032
KLDB032
32
60
66
45
39
26
31
M6x20
17
8
M6x20
4
683
43
151
81
6
25
KLDB035
KLDB035
35
60
66
45
39
26
31
M6x20
17
8
M6x20
4
747
43
138
81
6
25
KLDB038
KLDB038
38
65
71
45
39
26
31
M6x20
17
8
M6x20
4
811
43
127
74
6
25
KLDB040
KLDB040
40
65
71
45
39
26
31
M6x20
17
8
M6x20
4
853
43
121
74
6
25
KLDB042
KLDB042
42
75
81
55
47
30
36
M8x30
41
6
M8x30
3
1216
58
135
76
8
30
KLDB045
KLDB045
45
75
81
55
47
30
36
M8x30
41
6
M8x30
3
1302
58
126
76
8
30
KLDB048
KLDB048
48
80
86
55
47
30
36
M8x30
41
6
M8x30
3
1389
58
119
71
8
30
KLDB050
KLDB050
50
80
86
55
47
30
36
M8x30
41
6
M8x30
3
1447
58
114
71
8
30
KLDB055
KLDB055
55
85
91
55
47
30
36
M8x30
41
8
M8x30
4
2124
77
138
89
8
30
KLDB060
KLDB060
60
90
96
55
47
30
36
M8x30
41
8
M8x30
4
2317
77
127
84
8
30
KLDB065
KLDB065
65
95
101
55
47
30
36
M8x30
41
8
M8x30
4
2510
77
117
80
8
30
KLDB070
KLDB070
70
110
116
67
57
40
46
M10x35
83
8
M10x35
4
4381
125
132
84
10
35
KLDB075
KLDB075
75
115
121
72
62
40
46
M10x35
83
8
M10x35
4
4694
125
123
80
10
35
KLDB080
KLDB080
80
120
126
72
62
40
46
M10x35
83
8
M10x35
4
5007
125
115
77
10
35
KLDB085
KLDB085
85
125
131
72
62
40
46
M10x35
83
10
M10x35
4
6651
156
136
92
10
35
KLDB090
KLDB090
90
130
136
72
62
40
46
M10x35
83
10
M10x35
4
7042
156
128
89
10
35
KLDB095
KLDB095
95
135
141
72
62
40
46
M10x35
83
10
M10x35
4
7433
156
121
85
10
35
KLDB100
KLDB100
100
145
151
89
77
46
52
M12x45
145
8
M12x45
4
9104
182
117
81
12
45
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表