目錄: 上隆SAMLO
Created: 09.03.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
上隆SAMLO
GMK/GML - 聚氨酯成形滚轮-键槽型
上隆SAMLO
传送类零件
Powered by
CAD模型選擇
{samlo/parts_for_conveyors/gmk.prj},{NB=GMK-D40-T3-L15-F12-A50},{TYPECODE=GMK},{D=40},{T=3},{TX=3,5,10},{L=15},{LX=[15:100/1]},{F=12},{FX=12,15,20,25},{H=A50},{M=M5},{MX=5},{CATALOG=gmk.jpg},{PPATH=gmk_gml/assmblies/gmk_asmtbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
D
ⁿ/ₐ
M
ⁿ/ₐ
B0
ⁿ/ₐ
T0
[mm]
GMK-D15-T3-L15-F8-A50
15
M3
3
1.400
GMK-D20-T3-L15-F8-A50
20
M3
3
1.400
GMK-D25-T3-L15-F8-A50
25
M3
3
1.400
GMK-D30-T3-L15-F10-A50
30
M4
3
1.400
GMK-D35-T3-L15-F10-A50
35
M4
3
1.400
GMK-D40-T3-L15-F12-A50
40
M5
4
1.800
GMK-D45-T3-L15-F12-A50
45
M5
4
1.800
GMK-D50-T3-L15-F12-A50
50
M5
4
1.800
GMK-D55-T3-L15-F12-A50
55
M5
4
1.800
GMK-D60-T3-L15-F15-A50
60
M5
5
2.300
GMK-D70-T3-L15-F15-A50
70
M5
5
2.300
GMK-D80-T3-L15-F20-A50
80
M6
6
2.800
GMK-D100-T3-L15-F25-A50
100
M6
8
3.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12 GROOVES - V belt pulleys PPV-J - micro V
Chiaravalli
03.06.2024
26989 - GTH 200/25K
Blickle
10.10.2023
754348 - GBN 200/25H7
Blickle
10.10.2023
64SCH - "TR" polyurethane wheels, cast iron centre, plain bore
Tellurerota
06.05.2024
459990 - GTHN 402/50H7
Blickle
10.10.2023
RE.F4 - Mould-on polyurethane wheels
Elesa+Ganter
21.06.2024
459768 - GTHN 127/25H7
Blickle
10.10.2023
DVL.1 - Rubber buffers
Elesa
26.09.2023
64CB - "TR" polyurethane wheels, cast iron centre, plain bore
Tellurerota
06.05.2024
GYF - 流利条
上隆SAMLO
19.10.2022
GME - 聚氨酯成形滚轮-胀紧连接型
上隆SAMLO
19.10.2022
Section PL - Ribbed Belt Pulleys for Taper-Bushings, section PL
Optibelt
26.01.2023
Section PJ - Ribbed Belt Pulleys for Taper-Bushings, section PJ
Optibelt
26.01.2023
PV PJ 8 - PV Belt pulleys
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表