目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
EBGW - Angular guide
Royme
DIE GUIDING
05 PLATES
Powered by
CAD模型選擇
{royme/die_guiding/05_plates/angular_guide_ebgw_20_45.prj},{NB=EBGW.30x100},{W1=30},{L1=100},{L2=20},{L7=11},{FORM=B},{MAT=Bronze + graphite},{HAR=HB > 190},{H1=32.000},{H2=22.000},{W2=15.000},{D2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
W1
Width
[mm]
L3
[mm]
L2
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
FORM
Form
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
EBGW.20x100
EBGW.20x100
20
80.0
20
0.0
0
0
9
D
Bronze + graphite
HB > 190
EBGW.30x100
EBGW.30x100
30
80.0
20
0.0
0
0
11
B
Bronze + graphite
HB > 190
EBGW.40x160
EBGW.40x160
40
145.0
15
0.0
0
0
12
C
Bronze + graphite
HB > 190
EBGW.45x200
EBGW.45x200
45
75.0
20
125.0
180
0
14
A
Bronze + graphite
HB > 190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表