目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CJC - GUIDE BUSH FOR BALL CAGE
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_for_ball_cage_cjc.prj},{NB=CJC.38x45},{COL=30},{D1=38},{D2=48},{D3=53},{D4=58},{L1=27},{L2=5.0},{R=34.0},{L=45},{MAT=Case Hardened Steel},{HAR=61-63 HRC},{INFO=Assembly recommendation:D1≤25: 3 BRE 6 + TCI M6x15;D1>25:3 BREA 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
COL
Pillar diameter Ø
[mm]
D1
Inner diameter
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
R
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CJC.21x31
CJC.21x31
15
21
28
30
34
15
5.0
21.5
31
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.22x31
CJC.22x31
16
22
28
30
34
15
5.0
21.5
31
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.24x33
CJC.24x33
18
24
32
34
38
17
5.0
23.5
33
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.25x33
CJC.25x33
19
25
32
34
38
17
5.0
23.5
33
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.30x40
CJC.30x40
24
30
40
43
48
22
5.0
29.0
40
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.31x40
CJC.31x40
25
31
40
43
48
22
5.0
29.0
40
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.38x45
CJC.38x45
30
38
48
53
58
27
5.0
34.0
45
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.40x45
CJC.40x45
32
40
48
53
58
27
5.0
34.0
45
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.48x48
CJC.48x48
40
48
58
66
72
30
5.0
41.0
48
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.50x48
CJC.50x48
42
50
58
66
72
30
5.0
41.0
48
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.58x57
CJC.58x57
50
58
68
77
82
35
5.0
46.0
57
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.60x57
CJC.60x57
52
60
68
77
82
35
5.0
46.0
57
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.72x70
CJC.72x70
60
72
85
90
95
40
5.0
52.5
70
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.75x70
CJC.75x70
63
75
85
90
95
40
5.0
52.5
70
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
CJC.92x100
CJC.92x100
80
92
100
112
120
55
6.5
65.0
100
Case Hardened Steel
61-63 HRC
Assembly recommendation:D...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表