目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CAC - CBC - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_cac_cbc.prj},{NB=CAC.30x45},{D1=30},{D2=48},{D3=53},{D4=58},{L1=27},{L2=5.0},{R=34.0},{L=45},{MAT=Case Hardened Steel},{INFO=Assembly recommendation:D1 ≤ 63 = 3 x BRE 6 + TCI M6x15;D1=80 = 3 x BRE 8 / BREA 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
R
[mm]
L
Length
[mm]
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CAC.15x31
CAC.15x31
15
28
30
34
15
5.0
21.5
31
61-63 HRC
Assembly recommendation:D...
CAC.16x31
CAC.16x31
16
28
30
34
15
5.0
21.5
31
61-63 HRC
Assembly recommendation:D...
CAC.18x33
CAC.18x33
18
32
34
38
17
5.0
23.5
33
61-63 HRC
Assembly recommendation:D...
CAC.19x33
CAC.19x33
19
32
34
38
17
5.0
23.5
33
61-63 HRC
Assembly recommendation:D...
CAC.24x40
CAC.24x40
24
40
43
48
22
5.0
29.0
40
61-63 HRC
Assembly recommendation:D...
CAC.25x40
CAC.25x40
25
40
43
48
22
5.0
29.0
40
61-63 HRC
Assembly recommendation:D...
CAC.30x45
CAC.30x45
30
48
53
58
27
5.0
34.0
45
61-63 HRC
Assembly recommendation:D...
CAC.32x45
CAC.32x45
32
48
53
58
27
5.0
34.0
45
61-63 HRC
Assembly recommendation:D...
CAC.40x48
CAC.40x48
40
58
66
72
30
5.0
41.0
48
61-63 HRC
Assembly recommendation:D...
CAC.42x48
CAC.42x48
42
58
66
72
30
5.0
41.0
48
61-63 HRC
Assembly recommendation:D...
CAC.50x57
CAC.50x57
50
68
77
82
35
5.0
46.0
57
61-63 HRC
Assembly recommendation:D...
CAC.52x57
CAC.52x57
52
68
77
82
35
5.0
46.0
57
61-63 HRC
Assembly recommendation:D...
CAC.60x70
CAC.60x70
60
85
90
95
40
5.0
52.5
70
61-63 HRC
Assembly recommendation:D...
CAC.63x70
CAC.63x70
63
85
90
95
40
5.0
52.5
70
61-63 HRC
Assembly recommendation:D...
CAC.80x100
CAC.80x100
80
100
112
120
55
6.5
65.0
100
61-63 HRC
Assembly recommendation:D...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表