目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
BGN - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_bgn.prj},{NB=BGN.50x71},{D1=50},{D2=63},{D3=71},{D4=106},{L1=56},{L=71},{MAT=Bronze + graphite},{HAR=HB > 190},{CH=6.3},{RX=5.000},{INFO=Assembly recommendation 2 x BRN32 + TCC M10x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
BGN.25x40
BGN.25x40
25
32
40
75
30
40
Bronze + graphite
HB > 190
Assembly recommendation 2...
BGN.32x50
BGN.32x50
32
40
50
83
40
50
Bronze + graphite
HB > 190
Assembly recommendation 2...
BGN.40x63
BGN.40x63
40
50
63
93
50
63
Bronze + graphite
HB > 190
Assembly recommendation 2...
BGN.50x71
BGN.50x71
50
63
71
106
56
71
Bronze + graphite
HB > 190
Assembly recommendation 2...
BGN.63x80
BGN.63x80
63
80
90
123
63
80
Bronze + graphite
HB > 190
Assembly recommendation 2...
BGN.80x100
BGN.80x100
80
100
112
143
80
100
Bronze + graphite
HB > 190
Assembly recommendation 2...
BGN.100x125
BGN.100x125
100
125
140
168
106
125
Bronze + graphite
HB > 190
Assembly recommendation 2...
BGN.125x160
BGN.125x160
125
160
180
203
132
160
Bronze + graphite
HB > 190
Assembly recommendation 2...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表