目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CBOV - BALL GUIDE BUSH WITH COLLAR
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/ball_guide_bush_with_collar_cbov.prj},{NB=CBOV.25x35},{D1=25},{L=35},{D2=40},{D3=45},{A=6},{BALL=3},{LINES=8},{MAT=Steel/Bronze/DIN 5401},{HAR=60 - 62 HRC},{LX=35,45,55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
Collar diameter
[mm]
A
Collar thickness
[mm]
BALL
Balls diameter
[mm]
LINES
Number of lines
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
CBOV.20x35
CBOV.20x35
20
32
36
6
3
6
Steel/Bronze/DIN 5401
60 - 62 HRC
CBOV.25x35
CBOV.25x35
25
40
45
6
3
8
Steel/Bronze/DIN 5401
60 - 62 HRC
CBOV.32x45
CBOV.32x45
32
50
56
8
4
8
Steel/Bronze/DIN 5401
60 - 62 HRC
CBOV.40x45
CBOV.40x45
40
60
66
8
4
8
Steel/Bronze/DIN 5401
60 - 62 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表