目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CE - GUIDE PILLAR WITH COLLAR
Royme
DIE GUIDING
02 PILLARS
Powered by
CAD模型選擇
{royme/die_guiding/02_pillars/guide_pillar_with_collar_ce.prj},{NB=CE.32x100},{D1=32},{D2=40},{L1=30},{R=25.0},{M=M10},{L2=100},{L2X=100,110,120,130,140,150,160,170,180,200,220,240,260,280},{MAT=Case Hardened Steel},{HAR=61-63 HRC},{CH1=3.000},{L3=6.000},{L4=2},{D3=30},{NDM=10},{INFO=Assembly recommendation with RTE washer or clamp BRE D≤25: 3x BRE + TCI M6x15 D>25: 3x BRE 8 / BREA 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Collar diameter
[mm]
L1
[mm]
R
[mm]
M
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CE.18x100
CE.18x100
18
25
20
16.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.19x100
CE.19x100
19
25
20
16.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.24x100
CE.24x100
24
32
25
20.0
M10
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.25x100
CE.25x100
25
32
25
20.0
M10
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.30x100
CE.30x100
30
40
30
25.0
M10
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.32x100
CE.32x100
32
40
30
25.0
M10
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.40x100
CE.40x100
40
50
35
30.0
M12
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.42x100
CE.42x100
42
50
35
30.0
M12
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.50x110
CE.50x110
50
62
45
36.0
M12
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.52x110
CE.52x110
52
62
45
36.0
M12
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.63x130
CE.63x130
63
73
49
41.5
M12
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CE.80x180
CE.80x180
80
93
59
51.5
M12
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表