目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Handwheel - Drive
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units - configurator
Single tube actuators – tubular linear units
Accesories
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel_konfigurator/mt_rohr_einrohr_einheiten/zubehoer/handrad.prj},{NB=90915#Handrad_(E_EP(X)_EP(X)-II-30/40_EV_COPAS)},{BEST=90915},{A=100},{B=12},{C=28},{D=14.0},{E=17},{G=30},{L=52},{L1=2.5},{PF=4},{LD1=23},{LD2=19},{LD3=13},{SN=6},{SK=5},{SA=5.0},{CNSMASSEXACT=0.00},{ARTIKEL=Handrad},{TYPE=E, EP(X), EP(X)-II 30/40, EV, COPAS},{TYPEHELP=E_EP(X)_EP(X)-II-30/40_EV_COPAS},{P=4x4},{WEEE=DE71223010},{ECLASS80=23-30-92-90},{WARENNUMMER=73181590},{ROHSWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{ROHSPATHGER=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_d.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Length
[mm]
G
Length
[mm]
P
Groove width
ⁿ/ₐ
L
Length
[mm]
CNSMASSEXACT
Weight
[kg]
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Custom tariff number
ⁿ/ₐ
90901 Handrad E, EP(X), P...
Handwheel
E, EP(X), PLS
90901
60
6
18
13.0
16
22
2x2
28
0.09
DE71223010
23-30-92-90
73181590
909200 Handrad RK Compact...
Handwheel
RK Compact, PLM
909200
60
5
18
13.0
16
22
-
28
0.09
DE71223010
23-30-92-90
73181590
90903 Handrad EV, RK Ligh...
Handwheel
EV, RK LightUnit, COPAS, ...
90903
80
8
23
11.0
17
35
2x2
42
0.15
DE71223010
23-30-92-90
73181590
90904 Handrad EV, COPAS, ...
Handwheel
EV, COPAS, PLS
90904
100
10
28
14.0
17
30
3x3
52
0.23
DE71223010
23-30-92-90
73181590
90913 Handrad E,EP(X), EP...
Handwheel
E,EP(X), EP(X)-II 30/40, ...
90913
100
8
28
14.0
17
30
2x2
52
0.23
DE71223010
23-30-92-90
73181590
90915 Handrad E, EP(X), E...
Handwheel
E, EP(X), EP(X)-II 30/40,...
90915
100
12
28
14.0
17
30
4x4
52
0.00
DE71223010
23-30-92-90
73181590
90971 Handrad E-II-Edelst...
Handwheel
E-II-Edelstahl
90971
100
8
22
19.0
30
39
2x2
55
0.00
DE71223010
23-30-92-90
73181590
90972 Handrad E-II-Edelst...
Handwheel
E-II-Edelstahl
90972
100
12
22
19.0
30
39
4x4
55
0.00
DE71223010
23-30-92-90
73181590
90905 Handrad E, EP(X), E...
Handwheel
E, EP(X), EP(X)-II 30/40,...
90905
140
12
36
16.5
19
36
4x4
66
0.46
DE71223010
23-30-92-90
73181590
90906 Handrad E, EP(X), ...
Handwheel
E, EP(X), EV
90906
140
14
36
16.5
19
36
5x5
66
0.46
DE71223010
23-30-92-90
73181590
90918 Handrad E, EP(X), E...
Handwheel
E, EP(X), EV, PLS
90918
160
14
36
18.0
20
39
5x5
80
0.57
DE71223010
23-30-92-90
73181590
90928 Handrad EV, PLS
Handwheel
EV, PLS
90928
200
14
43
20.0
24
44
5x5
80
0.91
DE71223010
23-30-92-90
73181590
90929 Handrad E, EP(X)
Handwheel
E, EP(X)
90929
200
20
42
20.5
24
45
6x6
80
0.91
DE71223010
23-30-92-90
73181590
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表