目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
PLS-II Right- or Lefthand thread with ACME screw - Move-Tec
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units
Linearunit PLS II
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel/mt_pls_ii/mt_pls_ii_rol_trapez_bg_assytable.prj},{NB=FXA5050UA0238#PLS-II-Tr_50_RoL_(Hub:_0_Fpos:_0)},{GL=238},{B=150},{C=78},{D2=10},{F=9.0},{H=25},{J=162},{L1=30},{L2=6},{M1=38},{M2=0},{Q=50},{R=37},{T1=11.5},{T2=7.00},{W=10.1},{D1Z=35.000},{FW=6.0},{PB=3.000},{PL=20.000},{SD=10.400},{STV=2.000},{VS=11.000},{HUBMAX=1889},{MGL=4.510},{MHUB=0.640},{GEWICHTF=4.510},{IDNR=},{ARTIKEL=PLS-II mit Trapezgewindespindel},{ARTIKELHELP=PLS-II-Tr_50},{TYPE=PLS 50},{TYPEHELP=PLS50},{VARVIS=2 Antriebswellen},{S=20x4},{GWAVIS=Rechtsgewinde},{D1=35 J6},{G=M5},{P=3x3x20},{V=M6},{CNSSTDDTIME=4 Wochen},{WARTUNGSINTVALL=gemäß Montageanleitung},{WEEE=DE71223010},{INFOWWW=Information},{MONTANLEITWWW=Montageanleitung DE, GB},{HUB=0},{FPOS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type / Size
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
VARVIS
Version
ⁿ/ₐ
S
Spindle
ⁿ/ₐ
GWAVIS
Type of thread
ⁿ/ₐ
GL
Basic length
[mm]
B
[mm]
C
[mm]
D1
[mm]
D2
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
L1
[mm]
L2
[mm]
M1
[mm]
M2
[mm]
P
[mm]
Q
[mm]
R
[mm]
T1
[mm]
T2
[mm]
V
[mm]
W
[mm]
HUBMAX
max. Stroke
[mm]
CNSMASSEXACT
Calculated weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Custom tariff number
ⁿ/ₐ
FXA3030TA0162 PLS-II mit ...
PLS-II with ACME screw
PLS 30
FXA3030TA0162
1 drive shaft
12x3
righthand thread
162
90
50
22 J6
6
4.5
M5
15
102
25
6
21
0
2x2x20
30
30
8.5
4.50
M4
10.1
830
1.120
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXA3030UA0162 PLS-II mit ...
PLS-II with ACME screw
PLS 30
FXA3030UA0162
2 drive shafts
12x3
righthand thread
162
90
50
22 J6
6
4.5
M5
15
102
25
6
21
0
2x2x20
30
30
8.5
4.50
M4
10.1
830
1.120
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH3030TA0162 PLS-II mit ...
PLS-II with ACME screw
PLS 30
FXH3030TA0162
1 drive shaft
12x3
lefthand thread
162
90
50
22 J6
6
4.5
M5
15
102
25
6
21
0
2x2x20
30
30
8.5
4.50
M4
10.1
830
1.120
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH3030UA0162 PLS-II mit ...
PLS-II with ACME screw
PLS 30
FXH3030UA0162
2 drive shafts
12x3
lefthand thread
162
90
50
22 J6
6
4.5
M5
15
102
25
6
21
0
2x2x20
30
30
8.5
4.50
M4
10.1
830
1.120
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXA4040TA0204 PLS-II mit ...
PLS-II with ACME screw
PLS 40
FXA4040TA0204
1 drive shaft
16x4
righthand thread
204
120
65
30 J6
8
6.5
M5
20
132
28
6
29
0
2x2x20
40
36
11.5
7.00
M5
10.1
1439
2.200
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXA4040UA0204 PLS-II mit ...
PLS-II with ACME screw
PLS 40
FXA4040UA0204
2 drive shafts
16x4
righthand thread
204
120
65
30 J6
8
6.5
M5
20
132
28
6
29
0
2x2x20
40
36
11.5
7.00
M5
10.1
1439
2.200
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH4040TA0204 PLS-II mit ...
PLS-II with ACME screw
PLS 40
FXH4040TA0204
1 drive shaft
16x4
lefthand thread
204
120
65
30 J6
8
6.5
M5
20
132
28
6
29
0
2x2x20
40
36
11.5
7.00
M5
10.1
1439
2.200
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH4040UA0204 PLS-II mit ...
PLS-II with ACME screw
PLS 40
FXH4040UA0204
2 drive shafts
16x4
lefthand thread
204
120
65
30 J6
8
6.5
M5
20
132
28
6
29
0
2x2x20
40
36
11.5
7.00
M5
10.1
1439
2.200
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXA5050TA0238 PLS-II mit ...
PLS-II with ACME screw
PLS 50
FXA5050TA0238
1 drive shaft
20x4
righthand thread
238
150
78
35 J6
10
9.0
M5
25
162
30
6
38
0
3x3x20
50
37
11.5
7.00
M6
10.1
1889
4.510
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXA5050UA0238 PLS-II mit ...
PLS-II with ACME screw
PLS 50
FXA5050UA0238
2 drive shafts
20x4
righthand thread
238
150
78
35 J6
10
9.0
M5
25
162
30
6
38
0
3x3x20
50
37
11.5
7.00
M6
10.1
1889
4.510
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH5050TA0238 PLS-II mit ...
PLS-II with ACME screw
PLS 50
FXH5050TA0238
1 drive shaft
20x4
lefthand thread
238
150
78
35 J6
10
9.0
M5
25
162
30
6
38
0
3x3x20
50
37
11.5
7.00
M6
10.1
1889
4.510
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH5050UA0238 PLS-II mit ...
PLS-II with ACME screw
PLS 50
FXH5050UA0238
2 drive shafts
20x4
lefthand thread
238
150
78
35 J6
10
9.0
M5
25
162
30
6
38
0
3x3x20
50
37
11.5
7.00
M6
10.1
1889
4.510
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXA6060TA0276 PLS-II mit ...
PLS-II with ACME screw
PLS 60
FXA6060TA0276
1 drive shaft
20x4
righthand thread
276
180
98
35 J6
12
11.5
M5
30
192
30
6
43
0
4x4x25
60
42
11.5
7.00
M6
10.1
2079
6.340
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXA6060UA0276 PLS-II mit ...
PLS-II with ACME screw
PLS 60
FXA6060UA0276
2 drive shafts
20x4
righthand thread
276
180
98
35 J6
12
11.5
M5
30
192
30
6
43
0
4x4x25
60
42
11.5
7.00
M6
10.1
2079
6.340
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH6060TA0276 PLS-II mit ...
PLS-II with ACME screw
PLS 60
FXH6060TA0276
1 drive shaft
20x4
lefthand thread
276
180
98
35 J6
12
11.5
M5
30
192
30
6
43
0
4x4x25
60
42
11.5
7.00
M6
10.1
2079
6.340
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH6060UA0276 PLS-II mit ...
PLS-II with ACME screw
PLS 60
FXH6060UA0276
2 drive shafts
20x4
lefthand thread
276
180
98
35 J6
12
11.5
M5
30
192
30
6
43
0
4x4x25
60
42
11.5
7.00
M6
10.1
2079
6.340
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXA8080TA0308 PLS-II mit ...
PLS-II with ACME screw
PLS 80
FXA8080TA0308
1 drive shaft
24x5
righthand thread
308
200
118
50 H7
14
21.5
M5
40
212
38
6
64
20
5x5x32
80
48
11.5
7.00
M6
10.1
2509
9.910
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXA8080UA0308 PLS-II mit ...
PLS-II with ACME screw
PLS 80
FXA8080UA0308
2 drive shafts
24x5
righthand thread
308
200
118
50 H7
14
21.5
M5
40
212
38
6
64
20
5x5x32
80
48
11.5
7.00
M6
10.1
2509
9.910
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH8080TA0308 PLS-II mit ...
PLS-II with ACME screw
PLS 80
FXH8080TA0308
1 drive shaft
24x5
lefthand thread
308
200
118
50 H7
14
21.5
M5
40
212
38
6
64
20
5x5x32
80
48
11.5
7.00
M6
10.1
2509
9.910
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
FXH8080UA0308 PLS-II mit ...
PLS-II with ACME screw
PLS 80
FXH8080UA0308
2 drive shafts
24x5
lefthand thread
308
200
118
50 H7
14
21.5
M5
40
212
38
6
64
20
5x5x32
80
48
11.5
7.00
M6
10.1
2509
9.910
4 weeks
According to assembly ins...
DE71223010
23-30-17-02
84798997
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表