目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Elektric cylinder LK 1 - E-cylinder M10, LH10, LH11, LH950 - Electrical Cylinder
RK Rose+Krieger
LINEAR - TECHNOLOGY
Electric Cylinder
M10, LH10
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/elektrozylinder/ez_bg_010/ez_bg_010_assytable.prj},{NB=QKM02BC010100#LH10_(Hub-0)_(Spannung-B)},{IDNR=},{ARTIKEL=E-Zylinder},{TYPE=LH10},{CODE1=QKM02},{SPVIS=24 V DC},{CODE2=C010100},{VAR=2.000},{POSITION=0},{MAXHUB=100},{MAXGESCHW=1.90},{MAXKRAFT=300},{A=27},{B=173},{C=36},{D=18},{E=8.1},{F=21},{G=238},{H=89},{I=11},{HUBMAX=100.000},{LS=189.000},{NR=3.000},{CNSMASSEXACT=0.55},{WEEE=DE71223010},{CNSSTDDTIME=1 Woche},{ECLASS80=23-30-18-90},{WARENNUMMER=85011010},{PPATH=sbl_ez_bg_010_100.prj},{KEYWORDSGER=Verstellmotor, Verstelleinheit, Linearantriebe, Elektro-Hubzylinder, Linearantriebe elektrisch, Aktuatoren},{KEYWORDSEN=Electric cylinder, Electric cylinder unit, lifting unit, lifting cylinder, Electric adjustment unit}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
SPVIS
Spannung
ⁿ/ₐ
MAXHUB
max. length of Stroke
[mm]
MAXGESCHW
max. Speed
[mm/s]
MAXKRAFT
max. Force F
[N]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
HUBMAX
[mm]
CNSMASSEXACT
Weight
[kg]
WEEE
Registration No. WEEE
ⁿ/ₐ
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
[mm]
WARENNUMMER
Customs tariff number
ⁿ/ₐ
QKB01BC010040 E-Zylinder ...
Electrical Cylinder
M10
QKB01BC010040
24 V DC
40
0.25
300
27
73
36
18
8.1
21
138
89
11
40.000
0.45
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKB01CC010040 E-Zylinder ...
Electrical Cylinder
M10
QKB01CC010040
12 V DC
40
0.25
300
27
73
36
18
8.1
21
138
89
11
40.000
0.45
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKB02BC010040 E-Zylinder ...
Electrical Cylinder
M10
QKB02BC010040
24 V DC
40
1.90
300
27
73
36
18
8.1
21
138
89
11
40.000
0.45
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKB02CC010040 E-Zylinder ...
Electrical Cylinder
M10
QKB02CC010040
12 V DC
40
1.90
300
27
73
36
18
8.1
21
138
89
11
40.000
0.45
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKB04BB010040 E-Zylinder ...
Electrical Cylinder
M10
QKB04BB010040
24 V DC
40
4.00
200
27
73
36
18
8.1
21
138
89
11
40.000
0.45
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKB04CB010040 E-Zylinder ...
Electrical Cylinder
M10
QKB04CB010040
12 V DC
40
4.00
200
27
73
36
18
8.1
21
138
89
11
40.000
0.45
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKB10BA010040 E-Zylinder ...
Electrical Cylinder
M10
QKB10BA010040
24 V DC
40
10.00
50
27
73
36
18
8.1
21
138
89
11
40.000
0.45
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKB10CA010040 E-Zylinder ...
Electrical Cylinder
M10
QKB10CA010040
12 V DC
40
10.00
50
27
73
36
18
8.1
21
138
89
11
40.000
0.45
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKM01BC010090 E-Zylinder ...
Electrical Cylinder
LH10
QKM01BC010090
24 V DC
90
0.25
300
27
173
36
18
8.1
21
238
89
11
90.000
0.55
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKM01CC010090 E-Zylinder ...
Electrical Cylinder
LH10
QKM01CC010090
12 V DC
90
0.25
300
27
173
36
18
8.1
21
238
89
11
90.000
0.55
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKM02BC010100 E-Zylinder ...
Electrical Cylinder
LH10
QKM02BC010100
24 V DC
100
1.90
300
27
173
36
18
8.1
21
238
89
11
100.000
0.55
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKM02CC010100 E-Zylinder ...
Electrical Cylinder
LH10
QKM02CC010100
12 V DC
100
1.90
300
27
173
36
18
8.1
21
238
89
11
100.000
0.55
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKM04BB010100 E-Zylinder ...
Electrical Cylinder
LH10
QKM04BB010100
24 V DC
100
4.00
200
27
173
36
18
8.1
21
238
89
11
100.000
0.55
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKM04CB010100 E-Zylinder ...
Electrical Cylinder
LH10
QKM04CB010100
12 V DC
100
4.00
200
27
173
36
18
8.1
21
238
89
11
100.000
0.55
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKM10BA010100 E-Zylinder ...
Electrical Cylinder
LH10
QKM10BA010100
24 V DC
100
10.00
50
27
173
36
18
8.1
21
238
89
11
100.000
0.55
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKM10CA010100 E-Zylinder ...
Electrical Cylinder
LH10
QKM10CA010100
12 V DC
100
10.00
50
27
173
36
18
8.1
21
238
89
11
100.000
0.55
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKN07BC010100 E-Zylinder ...
Electrical Cylinder
LH11
QKN07BC010100
24 V DC
100
7.00
300
27
203
38
20
10.1
21
270
91
14
100.000
0.75
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKN07CC010100 E-Zylinder ...
Electrical Cylinder
LH11
QKN07CC010100
12 V DC
100
7.00
300
27
203
38
20
10.1
21
270
91
14
100.000
0.75
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKN22BA010100 E-Zylinder ...
Electrical Cylinder
LH11
QKN22BA010100
24 V DC
100
22.00
100
27
203
38
20
10.1
21
270
91
14
100.000
0.75
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKN22CA010100 E-Zylinder ...
Electrical Cylinder
LH11
QKN22CA010100
12 V DC
100
22.00
100
27
203
38
20
10.1
21
270
91
14
100.000
0.75
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKR04BE010100 E-Zylinder ...
Electrical Cylinder
LH950
QKR04BE010100
24 V DC
100
4.00
500
32
203
38
20
10.1
26
270
91
14
100.000
1.15
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
QKR04CE010100 E-Zylinder ...
Electrical Cylinder
LH950
QKR04CE010100
12 V DC
100
4.00
500
32
203
38
20
10.1
26
270
91
14
100.000
1.15
DE71223010
1 week after receipt of o...
23-30-18-90
85011010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表