目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
slot nut for heavy duty profiles - slotstones
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Heavy duty Profiles
Accessories Aluminium Profiles
Slot Stones
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/schwerlastprofile/zubehoer/nutensteine/nutenstein_n_s_l_r.prj},{NB=4C12203#NST_M8},{ARTIKEL=Nutenstein},{TYPE=M8},{BEST=4C12203},{BEZEICHNUNG=-N-},{BEZEICHNUNGHELP=NST_N},{DIN=508},{A=18.5},{B=18.0},{C=28.0},{C1=28.0},{D=28.0},{E=10.0},{M=M8},{GEWKD=6.800},{FNENN=8},{NSTH=18.5},{AUSFUEHRUNG=1},{CNSMASSEXACT=0.00},{CNSSTDDTIME=1 Woche},{ECLASS80=23-35-01-90},{WARENNUMMER=76169910},{WEEE=DE71223010},{WARTUNGSINTVALL=Keine Notwendigkeit}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type / Size
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
BEZEICHNUNG
type of slot nut
[mm]
DIN
DIN Number
ⁿ/ₐ
A
dimension A
ⁿ/ₐ
B
dimension B (-0.3/-0.6)
ⁿ/ₐ
C
dimension C
[mm]
D
dimension D
ⁿ/ₐ
E
dimension E
ⁿ/ₐ
M
Thread
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
4C12203#NST_M8
Slotstone
M8
4C12203
-N-
508
18.5
18.0
28.0
28.0
10.0
M8
0.00
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12204#NST_M10
Slotstone
M10
4C12204
-N-
508
18.5
18.0
28.0
28.0
10.0
M10
0.08
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12205#NST_M12
Slotstone
M12
4C12205
-N-
508
18.5
18.0
28.0
28.0
10.0
M12
0.00
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12206#NST_M8
Slotstone
M8
4C12206
-N / S-
508
18.5
18.0
28.0
28.0
10.0
M10
0.00
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12207#NST_M10
Slotstone
M10
4C12207
-N / S-
508
18.5
18.0
28.0
28.0
10.0
M10
0.09
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12208#NST_M12
Slotstone
M12
4C12208
-N / S-
508
18.5
18.0
28.0
28.0
10.0
M12
0.08
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12209#NST_M10
Slotstone
M10
4C12209
-N / L-
508
18.5
18.0
56.0
28.0
10.0
M10
0.03
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12210#NST_M12
Slotstone
M12
4C12210
-N / L-
508
18.5
18.0
56.0
28.0
10.0
M12
0.08
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12211#NST_M8
Slotstone
M8
4C12211
-R-
508
18.5
18.0
18.0
28.0
10.0
M8
0.00
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12212#NST_M10
Slotstone
M10
4C12212
-R-
508
18.5
18.0
18.0
28.0
10.0
M10
0.08
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
4C12213#NST_M12
Slotstone
M12
4C12213
-R-
508
18.5
18.0
18.0
28.0
10.0
M12
0.00
1 Week after receipt of o...
23-35-01-90
76169910
Keine Notwendigkeit
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表