slovenčina
English
TP - Wheel
Rollenbau
Wheels
Plastic-Elastomer, 40-100 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/plastic_elastomer_40_100/tp.prj},{NB=75 DEK 6},{ORDERNO=75 DEK 6},{WDAB=75x25},{A=75},{B=25},{LC=60},{HW=29},{FL=29},{WB=Cone bearing},{BD=6},{VER=2},{COL=0.02,0.02,0.02,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
50 DE-6
50 DE-6
50x18
40
22
22
Plain bearing
6
50 VK 6
50 VK 6
50x18
40
22
22
Cone bearing
6
50 V-6
50 V-6
50x18
40
22
22
Plain bearing
6
50 DE-8
50 DE-8
50x19
40
22
22
Plain bearing
8
50 TPK 6
50 TPK 6
50x19
40
22
22
Cone bearing
6
50 TP-6
50 TP-6
50x19
40
22
22
Plain bearing
6
75 TPK 6
75 TPK 6
75x22
60
28
28
Cone bearing
6
75 TPKX 6
75 TPKX 6
75x22
60
28
28
Stainless steel cone bear...
6
75 TP-6
75 TP-6
75x23
60
28
28
Plain bearing
6
75 DEK 6
75 DEK 6
75x25
60
29
29
Cone bearing
6
75 TPK 8
75 TPK 8
75x30
70
40
40
Cone bearing
8
76 DEK 8
76 DEK 8
75x30
70
40
40
Cone bearing
8
100 TPK 8
100 TPK 8
100x24
70
29
29
Cone bearing
8
102 TPK 8
102 TPK 8
100x32
90
36
36
Stainless steel cone bear...
8
102 TPKX 8
102 TPKX 8
100x32
90
36
36
Cone bearing
8
102 TP-12
102 TP-12
100x32
80
36
36
Plain bearing
12
127 TPK 8
127 TPK 8
125x32
100
36
36
Cone bearing
8
127 TPKX 8
127 TPKX 8
125x32
100
36
36
Stainless steel cone bear...
8
127 TP-12
127 TP-12
125x32
100
36
36
Plain bearing
12
150 TPK 8
150 TPK 8
150x32
110
36
36
Cone bearing
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表