slovenčina
English
RZ - Wheel
Rollenbau
Wheels
Steel-Polyurethane, 250-1050 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/nylon_injected_250_1050/rz.prj},{NB=RZ 82x65 K20},{ORDERNO=RZ 82x65 K20},{WDAB=82x65},{A=82},{B=65},{LC=600},{HW=65},{FL=63.0},{WB=2 Ball bearings 6204 ZZ},{BD=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
RZ 50x40 K15
RZ 50x40 K15
50x40
250
40
40.0
2 Ball bearings 6202 ZZ
15
RZ 70x70 K15
RZ 70x70 K15
70x70
500
70
70.0
2 Ball bearings 6202 ZZ
15
RZ 70x100 K20
RZ 70x100 K20
70x100
650
100
96.0
2 Ball bearings 6204 ZZ
20
RZ 70x100 K25
RZ 70x100 K25
70x100
650
100
92.0
2 Ball bearings 6005 ZZ
25
RZ 75x62 K20
RZ 75x62 K20
75x62
470
62
61.6
2 Ball bearings 6204 ZZ
20
RZ 75x62 K25
RZ 75x62 K25
75x62
470
62
57.6
2 Ball bearings 6005 ZZ
25
RZ 75x76 K17
RZ 75x76 K17
75x76
600
76
72.0
2 Ball bearings 6203 ZZ
17
RZ 75x95 K20
RZ 75x95 K20
75x95
720
95
95.0
2 Ball bearings 6204 ZZ
20
RZ 75x95 K25
RZ 75x95 K25
75x95
720
95
91.0
2 Ball bearings 6005 ZZ
25
RZ 78x78 K20
RZ 78x78 K20
78x78
750
78
74.0
2 Ball bearings 6204 ZZ
20
RZ 78x78 K25
RZ 78x78 K25
78x78
750
78
74.0
2 Ball bearings 6005 ZZ
25
RZ 80x40 K20
RZ 80x40 K20
80x40
400
40
40.0
2 Ball bearings 6204 ZZ
20
RZ 80x40 K25
RZ 80x40 K25
80x40
400
40
40.0
2 Ball bearings 6005 ZZ
25
RZ 80x50 K20
RZ 80x50 K20
80x50
460
50
50.0
2 Ball bearings 6204 ZZ
20
RZ 80x50 K25
RZ 80x50 K25
80x50
460
50
46.0
2 Ball bearings 6005 ZZ
25
RZ 80x54 K20
RZ 80x54 K20
80x54
500
54
54.0
2 Ball bearings 6204 ZZ
20
RZ 80x54 K25
RZ 80x54 K25
80x54
500
54
51.0
2 Ball bearings 6005 ZZ
25
RZ 80x60 K20
RZ 80x60 K20
80x60
550
60
60.0
2 Ball bearings 6204 ZZ
20
RZ 80x60 K25
RZ 80x60 K25
80x60
550
60
60.0
2 Ball bearings 6005 ZZ
25
RZ 80x70 K20
RZ 80x70 K20
80x70
700
70
70.0
2 Ball bearings 6204 ZZ
20
RZ 80x70 K25
RZ 80x70 K25
80x70
700
70
66.0
2 Ball bearings 6005 ZZ
25
RZ 80x80 K20
RZ 80x80 K20
80x80
800
80
80.0
2 Ball bearings 6204 ZZ
20
RZ 80x80 K25
RZ 80x80 K25
80x80
800
80
76.0
2 Ball bearings 6005 ZZ
25
RZ 80x90 K20
RZ 80x90 K20
80x90
900
90
90.0
2 Ball bearings 6204 ZZ
20
RZ 80x90 K25
RZ 80x90 K25
80x90
900
90
86.0
2 Ball bearings 6005 ZZ
25
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表