slovenčina
English
WUDPK - Guide Rollers
Rollenbau
Wheels
Guide Rollers, 20-220 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/guide_rollers_20_220/wudpk.prj},{NB=50x18 WUDPK 17},{ORDERNO=50x18 WUDPK 17},{WDAB=50x18},{A=50.000},{B=18.000},{LC=110},{TYPE=X},{FL=10},{WB=1 Ball bearing 6003 ZZ},{BD=17},{L=0.700},{R1=1.200},{VER=2},{X=8.750},{X1=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
ⁿ/ₐ
LC
Load capacity
[kg]
TYPE
Type
ⁿ/ₐ
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
18x6 WUDPK 4
18x6 WUDPK 4
18x6
10
X
4
1 Ball bearing 684 ZZ
4
22x10 WUDPK 5
22x10 WUDPK 5
22x10
18
X
5
1 Ball bearing 625 ZZ
5
25x10 WUDPK 6
25x10 WUDPK 6
25x10
20
X
6
1 Ball bearing 626 ZZ
6
30x11 WUDPK 8
30x11 WUDPK 8
30x11
30
X
7
1 Ball bearing 608 ZZ
8
30x11 WUDPK 9
30x11 WUDPK 9
30x11
22
X
7
1 Ball bearing 609 ZZ
9
32x16 WUPDK 8
32x16 WUPDK 8
32x16
44
X
7
1 Ball bearing 608 ZZ
8
35x11 WUDPK 8
35x11 WUDPK 8
35x11
40
Y
7
1 Ball bearing 608 ZZ
8
40x14 WUDPK 10
40x14 WUDPK 10
40x14
70
X
9
1 Ball bearing 6200 ZZ
10
40x14 WUDPK 12
40x14 WUDPK 12
40x14
70
X
8
1 Ball bearing 6001 ZZ
12
40x20 WUDPK 10
40x20 WUDPK 10
40x20
90
Y
9
1 Ball bearing 6200 ZZ
10
45x13 WUDPK 12
45x13 WUDPK 12
45x13
78
Z
8
1 Ball bearing 6001 ZZ
12
50x15 WUDPK 8
50x15 WUDPK 8
50x15
80
Z
7
1 Ball bearing 608 ZZ
8
50x15 WUDPK 10
50x15 WUDPK 10
50x15
100
X
9
1 Ball bearing 6200 ZZ
10
50x15 WUDPK 12
50x15 WUDPK 12
50x15
100
X
10
1 Ball bearing 6201 ZZ
12
50x18 WUDPK 12
50x18 WUDPK 12
50x18
100
Y
10
1 Ball bearing 6201 ZZ
12
50x18 WUDPK 15
50x18 WUDPK 15
50x18
110
Y
11
1 Ball bearing 6202 ZZ
15
50x18 WUDPK 17
50x18 WUDPK 17
50x18
110
X
10
1 Ball bearing 6003 ZZ
17
50x25 WUDPK 12
50x25 WUDPK 12
50x25
125
Y
10
1 Ball bearing 6201 ZZ
12
53x20 WUDPK 17
53x20 WUDPK 17
53x20
115
X
12
1 Ball bearing 6203 ZZ
17
55x24 WUDPK 20
55x24 WUDPK 20
55x24
80
Y
14
1 Ball bearing 6204 ZZ
20
60x20 WUDPK 17
60x20 WUDPK 17
60x20
150
X
12
1 Ball bearing 6203 ZZ
17
60x25 WUDPK 15
60x25 WUDPK 15
60x25
150
Z
11
1 Ball bearing 6202 ZZ
15
60x25 WUDPK 20
60x25 WUDPK 20
60x25
150
X
12
1 Ball bearing 6004 ZZ
20
65x25 WUDPK 20
65x25 WUDPK 20
65x25
150
X-Z
14
1 Ball bearing 6204 ZZ
20
70x25 WUDPK 20
70x25 WUDPK 20
70x25
200
X
14
1 Ball bearing 6204 ZZ
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表