slovenčina
English
E - Wheel
Rollenbau
Wheels
Alu-Elastic Rubber, 150-700 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/alu_elastic_rubber_150_700/e.prj},{NB=200 EK 25},{ORDERNO=200 EK 25},{WDAB=200x50},{A=200},{B=50},{LC=450},{BT=30.0},{HW=60},{FL=52},{WB=2 Ball bearings 6005 ZZ},{BD=25},{VERS=1},{VERS2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
BT
Band thickness
[mm]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
100 EK 15
100 EK 15
100x40
150
28.5
40
38
2 Ball bearings 6202 ZZ
15
100 EB 15
100 EB 15
100x40
150
28.5
40
40
Roller bearing
15
125 LEK 15
125 LEK 15
125x40
180
20.0
40
38
2 Ball bearings 6204 ZZ
15
125 LEB 15
125 LEB 15
125x40
180
20.0
40
40
Roller bearing
15
125 EK 20
125 EK 20
125x50
220
34.0
50
44
2 Ball bearings 6204 ZZ
20
125 EB 15
125 EB 15
125x50
220
34.0
50
50
Roller bearing
15
160 EK 20
160 EK 20
160x50
300
30.0
60
54
2 Ball bearings 6204 ZZ
20
160 EB 20
160 EB 20
160x50
300
30.0
60
60
Roller bearing
20
180 EK 20
180 EK 20
180x50
350
20.0
60
54
2 Ball bearings 6204 ZZ
20
180 EB 20
180 EB 20
180x50
350
20.0
60
60
Roller bearing
20
200 EK 20
200 EK 20
200x50
450
30.0
60
54
2 Ball bearings 6204 ZZ
20
200 EB 20
200 EB 20
200x50
450
30.0
60
60
Roller bearing
20
200 EK 25
200 EK 25
200x50
450
30.0
60
52
2 Ball bearings 6005 ZZ
25
200 EB 25
200 EB 25
200x50
450
30.0
60
60
Roller bearing
25
230 EK 20
230 EK 20
230x50
500
30.0
60
54
2 Ball bearings 6204 ZZ
20
230 EB 20
230 EB 20
230x50
500
30.0
60
60
Roller bearing
20
230 EK 25
230 EK 25
230x50
500
30.0
60
50
2 Ball bearings 6005 ZZ
25
230 EB 25
230 EB 25
230x50
500
30.0
60
60
Roller bearing
25
250 LEK 20
250 LEK 20
250x50
530
33.0
60
54
2 Ball bearings 6204 ZZ
20
250 LEB 20
250 LEB 20
250x50
530
33.0
60
60
Roller bearing
20
250 LEK 25
250 LEK 25
250x50
530
33.0
60
50
2 Ball bearings 6005 ZZ
25
250 LEB 25
250 LEB 25
250x50
530
33.0
60
60
Roller bearing
25
250 EK 20
250 EK 20
250x60
600
30.0
70
64
2 Ball bearings 6204 ZZ
20
250 EB 20
250 EB 20
250x60
600
30.0
70
70
Roller bearing
20
250 EK 25
250 EK 25
250x60
600
30.0
70
60
2 Ball bearings 6005 ZZ
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表