slovenčina
English
315 PT-GK/G/GL/GKL - Swivel castor
Rollenbau
Institutional Castors
Series 315P/R up to max. 70 kg
315P-G
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_315pr/315p_g/315p_g_asmtab.prj},{NB=315 PT 75 GKL},{ORDERNO=315 PT 75 GKL},{WDAB=75x25},{LC=60},{H=97},{TP=58x58},{HS=40x40/42x42},{HD=6.2},{SR=67.5},{WB=Ball bearing},{WHEEL=75 GKL 6},{VERPRA=1},{VER=2},{BD=3},{PPATH=315p_g/315p_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
315 PT 50 GK
315 PT 50 GK
50x22
40
73
58x58
40x40/42x42
6.2
50.0
Ball bearing
315 PT 50 G
315 PT 50 G
50x19
40
73
58x58
40x40/42x42
6.2
50.0
Nylon plain bearing
315 PT 50 GL
315 PT 50 GL
50x18
40
73
58x58
40x40/42x42
6.2
50.0
Nylon plain bearing
315 PT 75 GK
315 PT 75 GK
75x25
60
97
58x58
40x40/42x42
6.2
67.5
Ball bearing
315 PT 75 GKL
315 PT 75 GKL
75x25
60
97
58x58
40x40/42x42
6.2
67.5
Ball bearing
315 PT 75 G
315 PT 75 G
75x22
60
97
58x58
40x40/42x42
6.2
67.5
Nylon plain bearing
315 PT 75 GL
315 PT 75 GL
75x22
60
97
58x58
40x40/42x42
6.2
67.5
Nylon plain bearing
315 PT 100 GK
315 PT 100 GK
100x24
70
121
58x58
40x40/42x42
6.2
85.0
Ball bearing
315 PT 100 GKL
315 PT 100 GKL
100x24
70
121
58x58
40x40/42x42
6.2
85.0
Ball bearing
315 PT 100 G
315 PT 100 G
100x25
70
121
58x58
40x40/42x42
6.2
85.0
Nylon plain bearing
315 PT 100 GL
315 PT 100 GL
100x25
70
121
58x58
40x40/42x42
6.2
85.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表