Series W4 | Industrial Handles - Front panel handles / ledge handles / machine handles for sliding doors and industrial equipment: aluminum
Rohde
Handles
Ledge handles
Powered by
CAD模型選擇
{rohde/industriegriffe/08_leistengriffe/rohde_w4.prj},{NB=ROHDE W4-12.105.01},{IDNR=},{BEST=W4-12.105.01},{BM=Infotext},{A=105},{L=125},{FARBE=naturfarben/ natural coloured},{NDM=4.000},{KDM=3.242},{VERS=0},{NN1=Serie W4 | Industriegriffe},{NT1=Frontplattengriffe / Leistengriffe / Maschinengriffe für Schiebetüren u. Industrieanlagen: Aluminium},{SYN=Griffe, Griff, Frontplattengriff, Frontplatten, Frontplatte, Leistengriff, Maschinengriff, Maschinen, Maschine, Industrie, Anlagen, Griffleisten, Griffleiste},{SYNEN=Bow, handle, handles, Front panel, Front panels, Ledge Handles, machines, machine, industry, industries, industrial, plants}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BEST
Order no.
ⁿ/ₐ
A
Length
[mm]
L
Total length
[mm]
FARBE
Colour
ⁿ/ₐ
NDM
[mm]
KDM
[mm]
VERS
[mm]
ROHDE W4-12.030.01
W4-12.030.01
30
50
natural colour
4.000
3.242
0
ROHDE W4-12.045.01
W4-12.045.01
45
65
natural colour
4.000
3.242
0
ROHDE W4-12.064.01
W4-12.064.01
64
84
natural colour
4.000
3.242
0
ROHDE W4-12.070.01
W4-12.070.01
70
90
natural colour
4.000
3.242
0
ROHDE W4-12.080.01
W4-12.080.01
80
100
natural colour
4.000
3.242
0
ROHDE W4-12.090.01
W4-12.090.01
90
110
natural colour
4.000
3.242
0
ROHDE W4-12.105.01
W4-12.105.01
105
125
natural colour
4.000
3.242
0
ROHDE W4-12.030.04
W4-12.030.04
30
50
black
4.000
3.242
1
ROHDE W4-12.045.04
W4-12.045.04
45
65
black
4.000
3.242
1
ROHDE W4-12.064.04
W4-12.064.04
64
84
black
4.000
3.242
1
ROHDE W4-12.070.04
W4-12.070.04
70
90
black
4.000
3.242
1
ROHDE W4-12.080.04
W4-12.080.04
80
100
black
4.000
3.242
1
ROHDE W4-12.090.04
W4-12.090.04
90
110
black
4.000
3.242
1
ROHDE W4-12.105.04
W4-12.105.04
105
125
black
4.000
3.242
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表