您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Serie FK-02 | Industrial Handles - Bow handles for machinery and industrial equipment: plastic / polyamide, with or without caps, black
Rohde
Handles
Bow type handles
Powered by
CAD模型選擇
{rohde/industriegriffe/03_buegelgriffe/fk-02.prj},{NB=03_buegelgriffe - FK-02 - FK-02_A120_84},{BEST=FK-02.A120.84},{NAME=FK-02_A120_84},{INAME=FK2d02_A120_84},{SHA256=jZthuUwlY6Y6zL25X7CMgJ8NaWhGBwlfjYuvEw0xODE=},{BA=120},{L=150},{M=M6x25},{H=38},{MAT=Polyamid PA6},{O=Feinstruktur},{FARBE=schwarz},{AUS=Befestigung frontseitig},{TYP=A},{N=1000},{PDF=185},{NT1=Bügelgriffe für Industrieanlagen u. Maschinen: Kunststoff, mit o. ohne Kappen, schwarz},{NN1=Serie FK-02 | Industriegriffe},{BESTSTP=FK-02_A120_84},{NTTEXT=Kunststoff Bügelgriffe},{NNTEXT=Griffserie FK-02},{SYN=Griffe, Griff, Bügelgriff, Maschinengriffe, Maschinengriff, Maschine, Industrie, Anlagen, Abdeckkappen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BEST
Order no.
ⁿ/ₐ
BA
Drilling distance
ⁿ/ₐ
L
Total length
ⁿ/ₐ
M
Thread
ⁿ/ₐ
H
Height
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
N
Load capacity
ⁿ/ₐ
PDF
Catalog page
ⁿ/ₐ
BESTSTP
Artikel wie STEP
[mm]
NTTEXT
Normtitel
[mm]
NNTEXT
Normnummer
[mm]
03_buegelgriffe - FK-02 -...
FK-02.A100.84
100
130
M6x25
38
polyamide PA6
fine structure
black
attachment from the front
A
1000
185
FK-02_A100_84
Kunststoff Bügelgriffe
Griffserie FK-02
03_buegelgriffe - FK-02 -...
FK-02.A120.84
120
150
M6x25
38
polyamide PA6
fine structure
black
attachment from the front
A
1000
185
FK-02_A120_84
Kunststoff Bügelgriffe
Griffserie FK-02
03_buegelgriffe - FK-02 -...
FK-02.B120.84
120
153
M8x30
51
polyamide PA6
fine structure
black
attachment from the front
B
1000
185
FK-02_B120_84
Kunststoff Bügelgriffe
Griffserie FK-02
03_buegelgriffe - FK-02 -...
FK-02.B140.84
140
178
M8x30
59
polyamide PA6
fine structure
black
attachment from the front
B
1000
185
FK-02_B140_84
Kunststoff Bügelgriffe
Griffserie FK-02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表