目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
VX Punched section 23 x 64 mm - VX Punched section 23 x 64 mm
Rittal
系统附件
内部扩装
母线系统
机箱
Powered by
CAD模型選擇
{rittal/sys_zub/innenausbau/schienensysteme/chassis/m51_system_chassis_23_64.prj},{NB=8617.100 (2)},{BEST=8617.100},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=VX System-Chassis 23 x 64 mm},{BEZ2=für innere Montageebene},{VER=2},{BT=300},{BB=300},{H=-},{L=225},{GEW=1.120},{CNSECLASS51=27-18-91-50},{CNSECLASS70=23-15-91-01},{CNSECLASS80=27-18-92-34},{CNSETIM40=EC002625},{INFOPAGE=-},{W=238.000},{W1=225.000},{W2=224.000},{W3=182.000},{W4=125.000},{W5=5.000},{W6=150.000},{W7=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BT
用于机柜宽度/深度
[mm]
BB
[mm]
H
For enclosures height
[mm]
L
深度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
8617.100 (2)
8617.100
VX Punched section 23 x ...
for inner mounting level
300
300
-
225
1.120
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.110 (2)
8617.110
VX Punched section 23 x ...
for inner mounting level
400
400
-
325
1.530
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.120 (2)
8617.120
VX Punched section 23 x ...
for inner mounting level
500
500
-
425
1.970
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.130 (2)
8617.130
VX Punched section 23 x ...
for inner mounting level
600
600
-
525
2.420
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.140 (2)
8617.140
VX Punched section 23 x ...
for inner mounting level
800
800
-
725
3.420
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.150 (2)
8617.150
VX Punched section 23 x ...
for inner mounting level
1000
1000
-
925
4.220
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.160 (2)
8617.160
VX Punched section 23 x ...
for inner mounting level
1200
1200
-
1125
5.120
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.170 (2)
8617.170
VX Punched section 23 x ...
for inner mounting level
-
1400
1400
1325
5.800
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.180 (2)
8617.180
VX Punched section 23 x ...
for inner mounting level
-
1600
1600
1525
6.920
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.190 (2)
8617.190
VX Punched section 23 x ...
for inner mounting level
-
1800
1800
1725
7.800
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.200 (2)
8617.200
VX Punched section 23 x ...
for inner mounting level
-
2000
2000
1925
8.380
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8617.210 (2)
8617.210
VX Punched section 23 x ...
for inner mounting level
-
2200
2200
2125
9.520
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表