目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
紧装式系统机柜 - CM
Rittal
机柜系统
紧装式机柜
Powered by
CAD模型選擇
{rittal/schaltschranksys/kompakt_schaltschr/cm_asmtab.prj},{NB=5116.500 (2)},{BEST=5116.500},{STATUSPIM=50},{EOLDATE=30.01.2020},{DETAIL=2},{INFO=},{INFOWWW=Website},{BEZ1=Kompakt-Systemschränke CM},{BEZ2=},{BEZ3=},{BEZ=Kompakt-Schaltschrank CM BHT 800 x 1200 x 300},{B=800},{H=1200},{T=300},{F=740},{G=1155},{GEW=65.000},{S=3.0},{VERS=7},{PPATH=cm/cm_asmtpl.prj},{STYP=CM},{INFOPAGE=hb34_s50_s51},{CNSECLASS51=27-18-01-02},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01},{CNSETIM40=EC000261}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年1月30日.
Alternative part(s)
Should a replacement part be used?
1280.000(2)
Rittal
20.08.2024
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BEST
型号 CM
ⁿ/ₐ
INFO
ⁿ/ₐ
BEZ1
称号 1
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
F
安装板宽度
[mm]
G
安装板高度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5110.500
5110.500
Compact system enclosures...
600
800
400
540
755
39.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5111.500
5111.500
Compact system enclosures...
600
1000
400
540
955
49.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5112.500
5112.500
Compact system enclosures...
600
1200
300
540
1155
52.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5113.500
5113.500
Compact system enclosures...
600
1200
400
540
1155
56.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5114.500
5114.500
Compact system enclosures...
800
1000
300
740
955
57.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5115.500
5115.500
Compact system enclosures...
800
1000
400
740
955
61.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5116.500
5116.500
Compact system enclosures...
800
1200
300
740
1155
65.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5117.500
5117.500
Compact system enclosures...
800
1200
400
740
1155
71.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5118.500
5118.500
Compact system enclosures...
1000
1000
300
940
955
70.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5119.500
5119.500
Compact system enclosures...
1000
1200
300
940
1155
82.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5120.500
5120.500
Compact system enclosures...
1000
1200
400
940
1155
86.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5121.500
5121.500
Discontinued in Europe
Compact system enclosures...
1000
1400
300
940
1355
95.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5122.500
5122.500
Compact system enclosures...
1000
1400
400
940
1355
100.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
5123.500
5123.500
Compact system enclosures...
1200
1200
400
1140
1155
102.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表