目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB3 - Guide bushes
Rigon
Blanking die-sets
Die sets
Die bushes
Powered by
CAD模型選擇
{rigon/93_trancia/a1/a1/rtb3.prj},{NB=RTB3 24X070},{SIG=RTB3},{COD=RTB3 24X070},{TOLD1=+0.006 +0.010},{D1=24},{D2=36},{L=70},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{MATINT=Bronzo UNI 7013-8},{DS=61-63 HRC},{RC=110-130},{TR=Cementazione e tempera},{FIN=Rettifica e lappatura}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
TOLD1
Tolerance D1
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
MATINT
Internal material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RC
Core resistance
[kg/mm^2]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RTB3 15X035
RTB3
RTB3 15X035
+0.006 +0.010
15
26
35
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 15X050
RTB3
RTB3 15X050
+0.006 +0.010
15
26
50
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 16X035
RTB3
RTB3 16X035
+0.006 +0.010
16
26
35
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 16X050
RTB3
RTB3 16X050
+0.006 +0.010
16
26
50
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 17X045
RTB3
RTB3 17X045
+0.006 +0.010
17
28
45
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 17X055
RTB3
RTB3 17X055
+0.006 +0.010
17
28
55
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 18X045
RTB3
RTB3 18X045
+0.006 +0.010
18
28
45
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 18X055
RTB3
RTB3 18X055
+0.006 +0.010
18
28
55
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 19X045
RTB3
RTB3 19X045
+0.006 +0.010
19
30
45
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 19X060
RTB3
RTB3 19X060
+0.006 +0.010
19
30
60
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 20X045
RTB3
RTB3 20X045
+0.006 +0.010
20
30
45
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 20X060
RTB3
RTB3 20X060
+0.006 +0.010
20
30
60
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 24X050
RTB3
RTB3 24X050
+0.006 +0.010
24
36
50
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 24X070
RTB3
RTB3 24X070
+0.006 +0.010
24
36
70
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 25X050
RTB3
RTB3 25X050
+0.006 +0.010
25
36
50
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 25X070
RTB3
RTB3 25X070
+0.006 +0.010
25
36
70
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 30X055
RTB3
RTB3 30X055
+0.008 +0.012
30
45
55
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 30X080
RTB3
RTB3 30X080
+0.008 +0.012
30
45
80
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 31X055
RTB3
RTB3 31X055
+0.008 +0.012
31
45
55
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 31X080
RTB3
RTB3 31X080
+0.008 +0.012
31
45
80
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 40X060
RTB3
RTB3 40X060
+0.008 +0.012
40
55
60
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 40X100
RTB3
RTB3 40X100
+0.008 +0.012
40
55
100
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 41X060
RTB3
RTB3 41X060
+0.008 +0.012
41
55
60
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 41X100
RTB3
RTB3 41X100
+0.008 +0.012
41
55
100
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB3 50X060
RTB3
RTB3 50X060
+0.008 +0.012
50
70
60
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表