目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB10 - Guide bushes with collar
Rigon
Blanking die-sets
Die sets
Die bushes
Powered by
CAD模型選擇
{rigon/93_trancia/a1/a1/rtb10.prj},{NB=RTB10 32X090 L1 26},{IDNR=},{SIG=RTB10},{COD=RTB10 32X090 L1 26},{D1=32},{L=90},{D=45},{D3=50},{D4=53},{L1=26},{MAT1=Acciaio 16Cr Ni 4 UNI 7846},{MAT2=Bronzo UNI 7013-8},{DS=61-63 HRC},{RES=85 - 100},{TR=Cementazione e tempera},{FINITURA1=Rettifica e lappatura},{FINITURA2=Rettifica},{VERS=Lunga}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
D
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
MAT1
Outer material
ⁿ/ₐ
MAT2
Inner material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[N/mm²]
TR
Thermic treatment
ⁿ/ₐ
FINITURA1
Surface finishing
ⁿ/ₐ
FINITURA2
Internal finishing
ⁿ/ₐ
RTB10 18X031 L1 18
RTB10
RTB10 18X031 L1 18
18
31
28
29
34
18
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 18X050 L1 18
RTB10
RTB10 18X050 L1 18
18
50
28
31
34
18
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 18X050 L1 37
RTB10
RTB10 18X050 L1 37
18
50
28
29
34
37
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 18X070 L1 18
RTB10
RTB10 18X070 L1 18
18
70
28
31
34
18
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 18X070 L1 27
RTB10
RTB10 18X070 L1 27
18
70
28
31
34
27
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 19X031 L1 18
RTB10
RTB10 19X031 L1 18
19
31
28
29
34
18
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 19X050 L1 18
RTB10
RTB10 19X050 L1 18
19
50
28
31
34
18
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 19X050 L1 37
RTB10
RTB10 19X050 L1 37
19
50
28
29
34
37
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 19X070 L1 18
RTB10
RTB10 19X070 L1 18
19
70
28
31
34
18
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 19X070 L1 27
RTB10
RTB10 19X070 L1 27
19
70
28
31
34
27
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 24X036 L1 23
RTB10
RTB10 24X036 L1 23
24
36
38
39
44
23
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 24X055 L1 23
RTB10
RTB10 24X055 L1 23
24
55
38
41
44
23
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 24X055 L1 42
RTB10
RTB10 24X055 L1 42
24
55
38
39
44
42
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 24X080 L1 23
RTB10
RTB10 24X080 L1 23
24
80
38
41
44
23
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 24X080 L1 32
RTB10
RTB10 24X080 L1 32
24
80
38
41
44
32
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 25X036 L1 23
RTB10
RTB10 25X036 L1 23
25
36
38
39
44
23
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 25X055 L1 23
RTB10
RTB10 25X055 L1 23
25
55
38
41
44
23
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 25X055 L1 42
RTB10
RTB10 25X055 L1 42
25
55
38
39
44
42
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 25X080 L1 23
RTB10
RTB10 25X080 L1 23
25
80
38
41
44
23
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 25X080 L1 32
RTB10
RTB10 25X080 L1 32
25
80
38
41
44
32
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 30X043 L1 30
RTB10
RTB10 30X043 L1 30
30
43
45
48
53
30
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 30X060 L1 26
RTB10
RTB10 30X060 L1 26
30
60
45
50
53
26
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 30X060 L1 47
RTB10
RTB10 30X060 L1 47
30
60
45
48
53
47
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 30X090 L1 26
RTB10
RTB10 30X090 L1 26
30
90
45
50
53
26
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
RTB10 30X090 L1 37
RTB10
RTB10 30X090 L1 37
30
90
45
50
53
37
Steel 16Cr Ni 4 UNI 7846
Bronze UNI 7013-8
61-63 HRC
85 - 100
Hardening and tempering
Grinding and lapping
Grinding
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表