目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R 13 - Guiding bush with balls
Rigon
Plastic
International plastic sets
Bushes
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h1_sg/r13.prj},{NB=R13 18X56},{SIG=R 13},{COD=R13 18X56},{DD=24},{I=2.8},{D1=30},{D2=35},{L1=34},{L2=23},{H=66},{MAT=Acciaio 1.3505},{DS=690 + 70 HV 30},{RES=110-130},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DD
[mm]
I
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
Height
[mm]
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
R13 12X40
R 13
R13 12X40
16
2.5
22
26
24
18
50
12
40
Steel 1.3505
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R13 12X56
R 13
R13 12X56
16
2.5
22
26
24
18
82
12
56
Steel 1.3505
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R13 18X45
R 13
R13 18X45
24
2.8
30
35
34
23
44
18
45
Steel 1.3505
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R13 18X56
R 13
R13 18X56
24
2.8
30
35
34
23
66
18
56
Steel 1.3505
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R13 18X71
R 13
R13 18X71
24
2.8
30
35
34
23
96
18
71
Steel 1.3505
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R13 30X56
R 13
R13 30X56
38
4.8
46
52
54
33
32
30
56
Steel 1.3505
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R13 30X75
R 13
R13 30X75
38
4.8
46
52
54
33
70
30
75
Steel 1.3505
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R13 30X95
R 13
R13 30X95
38
4.8
46
52
54
33
110
30
95
Steel 1.3505
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表