目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R 03 - Guiding bush with collar
Rigon
Plastic
International plastic sets
Bushes
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h1_sg/r03.prj},{NB=R03 30X022},{SIG=R 03},{COD=R03 30X022},{K=6},{MAT=Acciaio 1.0401/690},{DS=690 + 70 HV 30},{RES=110-130},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
K
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
R03 09X009
R 03
R03 09X009
3
14
16
-
9
9
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 09X012
R 03
R03 09X012
3
14
16
-
9
12
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 09X017
R 03
R03 09X017
3
14
16
-
9
17
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 09X022
R 03
R03 09X022
3
14
16
-
9
22
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 09X027
R 03
R03 09X027
3
14
16
-
9
27
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 09X036
R 03
R03 09X036
3
14
16
-
9
36
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 09X046
R 03
R03 09X046
3
14
16
-
9
46
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 09X056
R 03
R03 09X056
3
14
16
46
9
56
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 09X066
R 03
R03 09X066
3
14
16
46
9
66
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 10X009
R 03
R03 10X009
3
14
16
-
10
9
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 10X012
R 03
R03 10X012
3
14
16
-
10
12
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 10X017
R 03
R03 10X017
3
14
16
-
10
17
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 10X022
R 03
R03 10X022
3
14
16
-
10
22
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 10X027
R 03
R03 10X027
3
14
16
-
10
27
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 10X036
R 03
R03 10X036
3
14
16
-
10
36
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 10X046
R 03
R03 10X046
3
14
16
-
10
46
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 10X056
R 03
R03 10X056
3
14
16
46
10
56
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 10X066
R 03
R03 10X066
3
14
16
46
10
66
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 12X017
R 03
R03 12X017
6
18
23
-
12
17
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 12X022
R 03
R03 12X022
6
18
23
-
12
22
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 12X027
R 03
R03 12X027
6
18
23
-
12
27
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 12X036
R 03
R03 12X036
6
18
23
-
12
36
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 12X046
R 03
R03 12X046
6
18
23
-
12
46
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 12X056
R 03
R03 12X056
6
18
23
-
12
56
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
R03 14X012
R 03
R03 14X012
6
20
25
-
14
12
Steel 1.0401/690
690 + 70 HV 30
110-130
Hardening and tempering
Finely grounded
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表