目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
MV - Light load spring ISO 10243
Rigon
Elastic elements
Cylindrical sprigs
Rectangular wire springs
Powered by
CAD模型選擇
{rigon/91_elementi_elastici/a9/f8_sg/mv.prj},{NB=MV 25X127},{SIG=MV},{COD=MV 25X127},{DH=25.0},{DD=12.5},{L0=127},{B=5.4},{H=2.7},{RIGIDITA=16.7},{COL=0.16,0.52,0.35,0.00},{NC=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DH
[mm]
DD
Dd
[mm]
L0
[mm]
B
b
[mm]
H
[mm]
MV 10X025
MV
MV 10X025
10.0
5.0
25
1.7
1.1
MV 10X032
MV
MV 10X032
10.0
5.0
32
1.7
1.1
MV 10X032 NC
MV
MV 10X032 NC
10.0
5.0
32
1.7
1.1
MV 10X038
MV
MV 10X038
10.0
5.0
38
1.7
1.1
MV 10X044
MV
MV 10X044
10.0
5.0
44
1.7
1.1
MV 10X051
MV
MV 10X051
10.0
5.0
51
1.7
1.1
MV 10X064
MV
MV 10X064
10.0
5.0
64
1.7
1.1
MV 10X076
MV
MV 10X076
10.0
5.0
76
1.7
1.1
MV 10X305
MV
MV 10X305
10.0
5.0
305
1.7
1.1
MV 13X025
MV
MV 13X025
12.5
6.3
25
2.4
1.4
MV 13X032
MV
MV 13X032
12.5
6.3
32
2.4
1.4
MV 13X038
MV
MV 13X038
12.5
6.3
38
2.4
1.4
MV 13X044
MV
MV 13X044
12.5
6.3
44
2.4
1.4
MV 13X051
MV
MV 13X051
12.5
6.3
51
2.4
1.4
MV 13X064
MV
MV 13X064
12.5
6.3
64
2.4
1.4
MV 13X076
MV
MV 13X076
12.5
6.3
76
2.4
1.4
MV 13X089
MV
MV 13X089
12.5
6.3
89
2.4
1.4
MV 13X102
MV
MV 13X102
12.5
6.3
102
2.4
1.4
MV 13X305
MV
MV 13X305
12.5
6.3
305
2.4
1.4
MV 16X025
MV
MV 16X025
16.0
8.0
25
3.2
1.5
MV 16X032
MV
MV 16X032
16.0
8.0
32
3.2
1.5
MV 16X038
MV
MV 16X038
16.0
8.0
38
3.2
1.5
MV 16X044
MV
MV 16X044
16.0
8.0
44
3.2
1.5
MV 16X051
MV
MV 16X051
16.0
8.0
51
3.2
1.5
MV 16X064
MV
MV 16X064
16.0
8.0
64
3.2
1.5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表