目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
SLX - X-series locks
Rigon
Accessories
Accessories progressive
Centering
Powered by
CAD模型選擇
{rigon/90_accessori/b6/k4/slx_asmtab.prj},{NB=SLX 75X137},{SIG=SLX},{COD=SLX 75X137},{T=0.750},{W=3.00},{X=1.375},{A=1.875},{C=1.12},{D=1.250},{R=0.250},{S=0.375},{P=0.313},{SHCS=1/4-20 x 3/4\"},{R1=0.410},{R2=0.280},{R3=0.270},{RR1=0.130},{PPATH=slx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
T
[Inch]
W
[Inch]
X
[Inch]
A
[Inch]
C
[Inch]
D
Clearance per side
[Inch]
R
Pocket radius
[Inch]
S
[Inch]
P
[Inch]
SHCS
ⁿ/ₐ
SLX 50X87
SLX
SLX 50X87
0.500
2.00
0.875
1.375
0.66
0.750
0.187
0.312
0.250
#10-32 x 5/8"
SLX 75X137
SLX
SLX 75X137
0.750
3.00
1.375
1.875
1.12
1.250
0.250
0.375
0.313
1/4-20 x 3/4"
SLX 75X187
SLX
SLX 75X187
0.750
3.00
1.875
1.875
1.12
1.250
0.250
0.375
0.313
1/4-20 x 3/4"
SLX 100X137
SLX
SLX 100X137
1.000
4.00
1.375
2.375
1.12
1.500
0.500
0.500
0.375
3/8-16 x 1"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表