目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP37 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp37.prj},{NB=RBP37 - 100x450},{SIG=RBP37},{COD=RBP37 100X250},{CODENB=100x450},{B=100},{L1=250},{L2=60},{NF=4},{HD=205 - 220HB},{MAT=Bronzo all'alluminio e lubrificante solido},{TT=MIN},{FS=MIN},{NOTE=Si eseguono misure a richiesta}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
B
b
[mm]
L1
l1
[mm]
L2
l2
[mm]
NF
Number of holes
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TT
Trattamento termico
ⁿ/ₐ
FS
Surface finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
RBP37 - 50x250
RBP37
RBP37 50X250
50
250
60
4
200 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 50x300
RBP37
RBP37 50X300
50
300
80
4
200 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 50x350
RBP37
RBP37 50X350
50
350
100
4
200 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 50x400
RBP37
RBP37 50X400
50
400
120
4
200 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 50x450
RBP37
RBP37 50X450
50
450
140
4
200 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 50x500
RBP37
RBP37 50X500
50
500
150
4
200 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 80x250
RBP37
RBP37 80X250
80
250
60
4
200 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 80x300
RBP37
RBP37 80X300
80
300
80
4
200 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 80x350
RBP37
RBP37 80X350
80
350
100
4
201 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 80x400
RBP37
RBP37 80X400
80
400
120
4
202 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 80x450
RBP37
RBP37 80X450
80
450
140
4
203 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 80x500
RBP37
RBP37 80X500
80
500
150
4
204 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 100x450
RBP37
RBP37 100X250
100
250
60
4
205 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 100x500
RBP37
RBP37 100X300
100
300
80
4
206 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 125x450
RBP37
RBP37 100X350
100
350
100
4
207 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 125x500
RBP37
RBP37 100X400
100
400
120
4
208 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 125X250
RBP37
RBP37 125X250
125
250
60
4
211 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 125X300
RBP37
RBP37 125X300
125
300
80
4
212 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 125X350
RBP37
RBP37 125X350
125
350
100
4
213 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 125X400
RBP37
RBP37 125X400
125
400
120
4
214 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 160X250
RBP37
RBP37 160X250
160
250
60
4
217 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 160X300
RBP37
RBP37 160X300
160
300
80
4
218 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 160X350
RBP37
RBP37 160X350
160
350
100
4
219 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 160X400
RBP37
RBP37 160X400
160
400
120
4
220 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
RBP37 - 160X450
RBP37
RBP37 160X450
160
450
140
4
221 - 220HB
Aluminum bronze and solid...
Measurements are carried ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表