目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP32 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp32.prj},{NB=RBP32 100X25X160},{SIG=RBP32},{COD=RBP32 100X25X160},{CODENB=100X25X160},{B=100},{S=25},{A=160},{B1=60},{B2=30},{D=17.5},{E=70},{E1=-},{E1X=0},{E2=-},{E2X=0},{NF=2},{FO=A},{MAT=Acciaio da cementazione}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
B
b
[mm]
S
s
[mm]
A
a
[mm]
B1
[mm]
B2
[mm]
D
Ø d G7
[mm]
E
e
[mm]
E1
e1
[mm]
E2
e2
[mm]
NF
Number of holes
ⁿ/ₐ
FO
Form
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RBP32 35X10X160
RBP32
RBP32 35X10X160
35
10
160
20
10
11.0
70
-
-
2
A
Hardened steel
RBP32 35X10X200
RBP32
RBP32 35X10X200
35
10
200
20
10
11.0
110
-
-
2
A
Hardened steel
RBP32 35X10X250
RBP32
RBP32 35X10X250
35
10
250
20
10
11.0
80
-
-
3
B
Hardened steel
RBP32 45X15X160
RBP32
RBP32 45X15X160
45
15
160
30
15
13.5
70
-
-
2
A
Hardened steel
RBP32 45X15X200
RBP32
RBP32 45X15X200
45
15
200
30
15
13.5
110
-
-
2
A
Hardened steel
RBP32 45X15X250
RBP32
RBP32 45X15X250
45
15
250
30
15
13.5
80
-
-
3
B
Hardened steel
RBP32 55X15X160
RBP32
RBP32 55X15X160
55
15
160
35
20
17.5
70
-
-
2
A
Hardened steel
RBP32 55X15X200
RBP32
RBP32 55X15X200
55
15
200
35
20
17.5
110
-
-
2
A
Hardened steel
RBP32 55X15X250
RBP32
RBP32 55X15X250
55
15
250
35
20
17.5
80
-
-
3
B
Hardened steel
RBP32 75X25X160
RBP32
RBP32 75X25X160
75
25
160
40
25
17.5
70
-
-
2
A
Hardened steel
RBP32 75X25X200
RBP32
RBP32 75X25X200
75
25
200
40
25
17.5
110
-
-
2
A
Hardened steel
RBP32 75X25X250
RBP32
RBP32 75X25X250
75
25
250
40
25
17.5
80
-
-
3
B
Hardened steel
RBP32 85X30X160
RBP32
RBP32 85X30X160
85
30
160
60
30
22.0
70
-
-
2
A
Hardened steel
RBP32 85X30X200
RBP32
RBP32 85X30X200
85
30
200
60
30
22.0
110
-
-
2
A
Hardened steel
RBP32 85X30X250
RBP32
RBP32 85X30X250
85
30
250
60
30
22.0
80
-
-
3
B
Hardened steel
RBP32 85X30X300
RBP32
RBP32 85X30X300
85
30
300
60
30
22.0
105
-
-
3
B
Hardened steel
RBP32 85X30X350
RBP32
RBP32 85X30X350
85
30
350
60
30
22.0
130
-
-
3
B
Hardened steel
RBP32 85X30X400
RBP32
RBP32 85X30X400
85
30
400
60
30
22.0
80
75
45
5
C
Hardened steel
RBP32 100X25X160
RBP32
RBP32 100X25X160
100
25
160
60
30
17.5
70
-
-
2
A
Hardened steel
RBP32 100X25X200
RBP32
RBP32 100X25X200
100
25
200
60
30
17.5
110
-
-
2
A
Hardened steel
RBP32 100X25X250
RBP32
RBP32 100X25X250
100
25
250
60
30
17.5
80
-
-
3
B
Hardened steel
RBP32 100X25X400
RBP32
RBP32 100X25X400
100
25
400
60
30
17.5
80
75
45
5
C
Hardened steel
RBP32 100X30X160
RBP32
RBP32 100X30X160
100
30
160
60
30
22.0
70
-
-
2
A
Hardened steel
RBP32 100X30X200
RBP32
RBP32 100X30X200
100
30
200
60
30
22.0
110
-
-
2
A
Hardened steel
RBP32 100X30X250
RBP32
RBP32 100X30X250
100
30
250
60
30
22.0
80
-
-
3
B
Hardened steel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表