Sockets
Riegler
Pneumatic products
Screw fittings and connectors
Standard screw fittings
brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/standardverschraubungen/messing/muffen.prj},{NB=252.24},{IDNR=},{ARTNR=252.24},{G=G 1/2},{L1=30.0},{SW=27},{NDM=20.955},{NDM2=0.000},{TYPE=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
L1
[mm]
SW
[mm]
252.20
252.20
M5
12.0
8
252.21
252.21
G 1/8
22.0
14
252.22
252.22
G 1/4
26.0
17
252.23
252.23
G 3/8
26.0
22
252.24
252.24
G 1/2
30.0
27
252.24/1
252.24/1
G 3/4
36.0
32
252.24/2
252.24/2
G 1
40.0
41
252.25
252.25
G 1/8 - 1/4
26.0
17
252.26
252.26
G 1/4 - 3/8
26.0
22
252.27
252.27
G 3/8 - 1/2
30.0
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表