Male hose fittings with parallel male thread
Riegler
Pneumatic products
Screw fittings and connectors
Standard screw fittings
brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/standardverschraubungen/messing/einschrschltull_mit_agzyl.prj},{NB=239 F},{IDNR=},{ARTNR=239 F},{G=G 3/8},{S=LW 9},{L1=48.5},{L2=10.0},{SW=19},{NDM=16.662},{TYPE=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
S
For hose
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
239.00
239.00
M5
LW 4
15.5
5.0
7
239.01
239.01
G 1/8
LW 4
41.5
9.0
14
239.02
239.02
G 1/8
LW 6
41.5
9.0
14
239.03
239.03
G 1/8
LW 9
48.5
10.0
17
239 A
239 A
G 1/4
LW 4
48.5
10.0
17
239 B
239 B
G 1/4
LW 6
48.5
10.0
17
239 C
239 C
G 1/4
LW 9
48.5
10.0
17
239 C/S
239 C/S
G 1/4
LW 13
48.5
10.0
19
239 D
239 D
G 3/8
LW 4
48.5
10.0
19
239 E
239 E
G 3/8
LW 6
48.5
10.0
19
239.40
239.40
G 3/8 links
LW 6
48.5
10.0
19
239 F
239 F
G 3/8
LW 9
48.5
10.0
19
239.45
239.45
G 3/8 links
LW 9
48.5
10.0
19
239 F/S
239 F/S
G 3/8
LW 13
48.5
10.0
19
239 G
239 G
G 1/2
LW 6
48.5
10.0
24
239 H
239 H
G 1/2
LW 9
48.5
10.0
24
239 J
239 J
G 1/2
LW 13
50.0
10.0
24
243.78
243.78
G 1/2
LW 16
58.0
10.0
20
243.79
243.79
G 1/2
LW 19
63.0
10.0
20
239 K
239 K
G 3/4
LW 9
50.5
11.0
27
239 M
239 M
G 3/4
LW 13
52.0
11.0
27
239 P
239 P
G 3/4
LW 19
50.5
11.0
27
239 W
239 W
G 1
LW 25
51.5
11.0
38
239 Z
239 Z
G 1
LW 32
57.0
12.0
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表