Female hose fittings with female thread
Riegler
Pneumatic products
Screw fittings and connectors
Standard screw fittings
brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/standardverschraubungen/messing/aufschrachltuell_ig.prj},{NB=239.18},{IDNR=},{ARTNR=239.18},{G=G 3/8},{S=LW 6},{L1=36.0},{L2=11.0},{SW=19},{NDM=16.662},{TYPE=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
S
For hose
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
239.10
239.10
G 1/8
LW 6
35.0
10.0
12
239.11
239.11
G 1/8
LW 8
35.0
10.0
12
239.12
239.12
G 1/4
LW 6
36.0
11.0
15
239.13
239.13
G 1/4
LW 8
36.0
11.0
15
239.14
239.14
G 1/4
LW 10
36.0
11.0
15
239.15
239.15
G 1/4
LW 13
40.5
11.0
15
239.18
239.18
G 3/8
LW 6
36.0
11.0
19
239.19
239.19
G 3/8
LW 8
36.0
11.0
19
239.20
239.20
G 3/8
LW 10
36.0
11.0
19
239.21
239.21
G 3/8
LW 13
40.5
11.0
19
239.25
239.25
G 1/2
LW 6
39.0
14.5
23
239.26
239.26
G 1/2
LW 8
39.0
14.5
23
239.27
239.27
G 1/2
LW 10
39.0
14.5
23
239.28
239.28
G 1/2
LW 13
44.0
14.5
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表